Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
This in-line assembly unit is used to mount Mitutoyo or Achrovid™ long working-distance objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ Standard #56-125) for applications where illumination is provided from another source such as a backlight or directional illumination.
The first in-line attachment (#56-126) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line unit (#56-191) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. An InfiniTube™ In-line Assembly (#54-590) is also offered, comprised of the InfiniTube™ Standard and the higher magnification in-line attachment. This Assembly can be used with all magnifications. A filter holder, which attaches to the InfiniTube™ itself, can be added to the systems to introduce 25mm diameter filters. These lenses are commonly used in microscopy and wafer inspection.
By utilizing an in-path beamsplitter and side-port illumination tube with collimating optics, the In-Line Assembly (#54-590) provides incident illumination parallel to the optical axis (coaxial). Coaxial illumination requires an optional Fiber Optic Illuminator and a ¼" diameter Fiber Optic Light Guide.
A version of the InfiniTube™ is specifically designed only for Zeiss ICS-corrected objectives (#58-538, 160mm tube lens design). Shorter than the Standard model, this model has color-compatible correction for use exclusively with Zeiss ICS objectives. The RMS adapter (#53-786) is required to connect #58-538 to the Zeiss EC Plan-Neofluar® objectives.
The RMS adapter (#53-786) is required to connect #58-538 to the Zeiss ICS objectives. Since even the slightest vibration will affect such small fields-of-view seen with the InfiniTube™ we recommend vibration isolation equipment when using objectives greater that 10X in magnification. We also recommend the use of a focusing mechanism (such as the Rack and Pinion Movement mount #54-794) when using the lens alone.
Mounting clamp (#57-788) is included with #54-590, #56-125 and #58-538. Note that an objective, objective adapter, light guide, and illuminator are not included.
#54-562 System Includes | |
Item | Stock No. |
InfiniTube In-Line Assembly Unit | #54-590 |
Hitachi KP-D20B Camera | #55-837 |
15.1" LCD Monitor (US Version Only) | #56-522 |
Y-C Cable (6 ft.) | #39-255 |
Mitutoyo/Achrovid™ Objective Adapter | #53-787 |
MI-150 Fiber Optic Illuminator | #55-718 |
Fiber Optic Light Guide (48" L) | #39-367 |
Fiber Optic Adapter | #38-944 |
Standard Boom Stand | #54-120 |
Rack & Pinion Mounting Plate | #54-123 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Small Mounting Clamp | #16-144 | £93.50 Request Quote |
|
||
25mm Dia. Filter Holder/Retainer | #16-089 | £87.55 Request Quote |
|
||
2X DL Tube for Infinity Lenses | #39-686 | £216.75 Request Quote |
|
||
Mitutoyo/Achrovid Objective Adapter (M26 to M27) | #53-787 | £76.50 Request Quote |
|
||
Olympus UIS/Zeiss ICS Objective Adapter (RMS to M27) | #53-786 | £76.50 Request Quote |
|
||
Nikon CF160 Objective Adapter (M25) | #54-589 | £76.50 Request Quote |
|
||
Collector I (Low Power) | #59-721 | £263.50 Request Quote |
|
||
Collector II (High Power) | #59-722 | £263.50 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act