eo_logo
 
Product added to cart

M58 x 1 to M30 x 0.75 Adapter

See More by AdlOptica

M58 x 1 to M30 x 0.75 Adapter

M58 x 1 to M30 x 0.75 Adapter
×
Stock #12-323 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£100.30
Qty 1-4
£100.30
Qty 5+
£91.80
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Construction:
Matte White Anodized Aluminum (6082-T6)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Alignment Lens Q #13-783 £136.00 Qty 5+ £122.40   Request Quote
  • Contact Us
    ×
Alignment Lens Q for UV #13-784 £175.10 Qty 5+ £158.10   Request Quote
  • Contact Us
    ×
M30 x 0.75 to M58 x 1 Adapter #12-322 £100.30 Qty 5+ £91.80   Request Quote
  • 3-4 days
    ×
M58 x 1 to M30 x 0.75 Adapter #12-323 £100.30 Qty 5+ £91.80   Request Quote
  • 3-4 days
    ×
M30 x 0.75 to SM1 Adapter #13-786 £100.30 Qty 5+ £91.80   Request Quote
  • 3-4 days
    ×
M30 x 0.75 to M27 x 1 Adapter #13-785 £100.30 Qty 5+ £91.80   Request Quote
  • Contact Us
    ×

Frequently Purchased Together