eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm TFL Mount Camera Lens Spacer

5mm TFL Mount Camera Lens Spacer

5mm TFL Mount Camera Lens Spacer

5mm TFL Mount Camera Lens Spacer
×
Stock #12-773 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£27.20
Qty 1+
£27.20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Lens Accessory

Physical & Mechanical Properties

Total Length (mm):
9.0
Outer Diameter (mm):
45.0
Extension Length (mm):
5.0

Threading & Mounting

Mounting Threads:
TFL Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high resolution large format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offers the same flange distance, robustness, and ease of use as a C-Mount. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.

Accessories

Title CompareStock Number  Price Buy
5mm TFL Mount Camera Lens Spacer #12-773 £27.20   Request Quote
  • In Stock
    ×
10mm TFL Mount Camera Lens Spacer #12-774 £27.20   Request Quote
  • 3-4 days
    ×
TFL to M40 Adapter #29-291 £42.50   Request Quote
  • 3-4 days
    ×
0.5mm M40 Spacer Ring #70-702 New £17.00   Request Quote
  • 3-4 days
    ×
1mm M40 Spacer Ring #70-703 New £17.00   Request Quote
  • 3-4 days
    ×
5mm M40 Spacer Tube #70-704 New £25.50   Request Quote
  • 3-4 days
    ×
10mm M40 Spacer Tube #70-705 New £25.50   Request Quote
  • 3-4 days
    ×
20mm M40 Spacer Tube #70-706 New £34.00   Request Quote
  • 3-4 days
    ×
M40 Spacer Kit #70-707 New £127.50   Request Quote
  • Contact Us
    ×
TFL to M42 Adapter #72-801 New £25.50   Request Quote
  • 3-4 days
    ×
M52 TO M62 Filter Mount Adapter #19-821 New £42.50   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together