eo_logo
 
Product added to cart

M6 and ¼-20 Mounting Plate for Alvium

See More by Allied Vision
#14-156: M6 and ¼-20 Mounting Plate for Alvium

#14-156: M6 and ¼-20 Mounting Plate for Alvium

#14-156: M6 and ¼-20 Mounting Plate for Alvium +2
×
Stock #14-156 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£16.15
Qty 1+
£16.15
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Camera Accessory
Manufacturer:
Allied Vision

Physical & Mechanical Properties

Dimensions (mm):
25 x 27 x 10 (includes connectors and lens mount)
Weight (g):
16

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available

Allied Vision Alvium USB 3.1 Cameras feature a lightweight compact form factor with ALVIUM® System on Chip (SoC) technology, offering a comprehensive image processing library for advanced onboard image correction and preprocessing functions to relieve host computer and processor workload. In addition to smart camera operations, the unique SoC design also allows for low power consumption and ease of integration, making them ideal for next generation machine vision, robotics and embedded vision applications. The cameras feature a variety of popular Sony Pregius and On Semi CMOS sensors with high image quality, fast frame rate and USB3 Vision interface standard. The actively aligned lens mount minimizes inconsistency and variation. Allied Vision Alvium USB 3.1 Cameras feature a USB port on the back panel and are available in a variety of monochrome, color, and NIR configurations, including C-Mount, CS-Mount, and S-Mount. Full housing versions are best suited for prototyping, development and end user uses. Partial housing and board level configurations have exposed image sensor PCB without heat sinks to reduce space and facilitate system integration making them ideal for OEM embedded design.

Note: Board level versions do not have a lens mount.

Accessories

Title CompareStock Number  Price Buy
C-Mount to M12 Lens Adapter w/Oring #59-241 £34.64   Request Quote
  • 3-4 days
    ×
C-Mount to M12 Lens Adapter #53-675 £24.22   Request Quote
  • In Stock
    ×
C-Mount to M12 Adapter for UCi Lens #12-879 £32.30   Request Quote
  • 3-4 days
    ×
5mm Spacer to convert CS-Mount Cameras to C-Mount #03-618 £19.55   Request Quote
  • In Stock
    ×
AVT Type-A to Micro-B, USB 3.0 Locking Cable, 3m #14-903 £36.55   Request Quote
  • 3-4 days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 8m #34-212 £80.75   Request Quote
  • 3-4 days
    ×
JST 7-pin Cable without Screw Lock, 0.4m Length #14-154 £11.05   Request Quote
  • 3-4 days
    ×
JST 7-pin Cable with Screw Lock, 5m Length #14-155 £25.50   Request Quote
  • 3-4 days
    ×
M6 and ¼-20 Mounting Plate for Alvium #14-156 £16.15   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together