eo_logo
 
Product added to cart

Power Supply for Effilux LED Lights, EU Adapter

Power Supply for Effilux LED Lights, EU Adapter

Power Supply for Effilux LED Lights, EU Adapter
×
Stock #15-875 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£243.10
Qty 1+
£243.10
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Model Number:
EFFI-SPWR-90W-24V-102-EU
Type of Illumination:
Power Supply
Manufacturer:
Effilux

Electrical

Output Current (A):
3.75

Hardware & Interface Connectivity

Input Voltage (V):
80 - 264
Output Voltage (V):
24

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Direct Access to Optics for Quick, Manual Adjustment of Illumination Cone Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
  • Easy to Integrate Linescan Accessory for Linear or Darkfield Lighting

Effilux Adjustable LED Bar Lights provide versatility by allowing the emission angle of the light to be modified by the user. Various illumination emission angles can be modified by simply removing the LED window that’s held in place by screws to access the lens array and adjust the lens array height to one of the three indicated positions. Effilux Adjustable LED Bar Lights include three interchangeable windows: transparent, semi-diffuse, and opaline. By placing the optional polarizer or linescan accessories beneath the transparent window, glare can be eliminated or linear lighting created. The flexibility and ease of user modifications for these bar lights make them ideal for use in many application types.

Note: 24V power supply and M12 female to male cable are required. When first powered, these lights start in their Overdriven state with 700% intensity then relax to normal intensity.

Frequently Purchased Together