eo_logo
 
Product added to cart

10mm Aperture, Protected Silver, Compact 506 Dual Axis Galvanometer Scanner

See More by ScannerMAX

10mm Aperture, Protected Silver, Compact 506 Dual Axis Galvanometer Scanner

10mm Aperture, Protected Silver, Compact 506 Dual Axis Galvanometer Scanner ScannerMAX Mach-DSP Digital Servo Driver (included with each galvanometer scanner)
×
Stock #16-038 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£2,380.00
Qty 1+
£2,380.00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Dual Axis
Model Number:
ScannerMAX Compact 506

Physical & Mechanical Properties

Mirror Aperture (mm):
10
Dimensions (mm):
44.0 x 33.0 x 47.8 (of mount. Galvos protrude ~17mm)
Rotor Inertia (gm-cm2):
0.014
Torque Constant (dyne-cm/A):
18,400
Step Response 0.1° (μs):
400

Optical Properties

Surface Flatness (P-V):
≤λ/4 @ 632.8nm
Coating:
Protected Silver
Scan Angle (°):
40 (Optical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)

Electrical

Position Signal (V):
±10
Current - Peak (A):
Maximum: 10
Current - RMS (A):
1.85 (Case @ 50°C)
Coil Resistance (Ω):
1.8
Coil Inductance (μH):
280
Back EMF Voltage (μV/°/s):
32.1

Hardware & Interface Connectivity

Power Requirement:
±24 VDC
Power Supply:
1 x #16-045
Europe (CE Marked): 2 x #14-571

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

ScannerMAX Compact 506 Dual Axis Galvanometer Optical Scanners are designed for cost-sensitive applications requiring compact, light-weight optical scanners that do not compromise on performance. The Compact 506 series features a sturdy rotor construction and low coil resistance, allowing these galvanometers to achieve reasonably fast scan speeds without producing excessive heat. The patented position sensor design provides these galvanometers with up to ten times the signal-to-noise ratio of conventional galvanometers, ensuring high quality motion. ScannerMAX Compact 506 Dual Axis Galvanometer Optical Scanners are ideal for use in stereo lithography (SLA) 3D printing, LiDAR, handheld medical devices, and laser cleaning applications. Optical scanners with a 3, 5, and 10mm mirror aperture are available with a protected silver coating; please contact us if your application requires a Compact 506 galvanometer scanner with a custom mirror aperture or coating.

ScannerMAX Compact 506 Galvanometer Optical Scanners are driven by the Mach-DSP Servo Driver. This digital servo driver features a compact package size and simultaneously control both X-Axis and Y-Axis scanners. The Mach-DSP can be controlled by both analog and digital signals, and it can be accessed and adjusted using a free GUI software package, which includes a built-in test pattern generator, oscilloscope, and dynamic signal analyzer. The Mach-DSP Servo Driver requires ±24 VDC of power.

Note: For European customers, 2 units of power supply #14-571 are required for operation.

Various longer or shorter galvo to servo cables are available in the accessories tab. Please note that these cables are compatible with all Compact 506 Systems as well as the following list of Saturn Systems:

Any Saturn 1 System (16-039 or 16-042) with Serial Numbers higher than PS102838
Any Saturn 5 System (16-040 or 16-043) with Serial Numbers higher than PS501904
Any Saturn 9 System (16-041, 16-044, 21-969) with Serial Numbers higher than PS903670

Each Compact 506 Dual Axis Galvanometer Optical Scanner ships with:

  • 2 x Compact 506 Series Galvanometer
  • 1 x X-Y Axis Mount
  • 1 x Mach-DSP Servo Driver Board
  • 2 x 1-meter-long cables that connect the galvanometer to the servo driver
  • 1 x Cable kit including power and analog input cables

Technical Information

WHAT'S INCLUDED WITH YOUR SCANNERMAX SCANNER
Item Number Description
1 Galvo to Servo Driver Connection Cable (1 with Single Axis Scanners, 2 with Dual Axis)
2 Digital Input Cable for Servo Driver
3 Analog Input Cable for Servo Driver
4 Mach-DSP Servo Driver Board
5 Galvanometer
6 Thermal Paste
7 Power Cable
ScannerMAX Contents