eo_logo
 
Product added to cart

48V DC Single Output Power Supply

See More by Coherent®

48V DC Single Output Power Supply

×
Stock #17-206 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£414.12
Qty 1+
£414.12
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Power Supply
Model Number:
RSP-750-48

Physical & Mechanical Properties

Dimensions (inches):
9.84 x 5.00 x 1.61
Dimensions (mm):
250 x 127 x 41

Electrical

Output Current (A):
15.7

Hardware & Interface Connectivity

Output Voltage (V):
48 DC
Input Voltage (V):
90 - 264 AC

Environmental & Durability Factors

Operating Temperature (°C):
-30 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Superior Beam Quality and Power Stability for Improved Process Quality
  • Fully Sealed Integrated Package with Built-in RF Power Supply
  • Wide Power Range with CW or Pulse Width Modulation Control

Coherent® Diamond C-Series CO2 Lasers offer reliability with more than 50k operating hours, along with superior beam quality and stability. These lasers are ideal for a wide range of applications from marking and engraving to material processing. Coherent® Diamond C-Series CO2 Lasers offer a compact option with an integrated RF power supply. Maximum output power ranges from 20 to 40 watts, and can be controlled through pulse width modulation (PWM).

Note: Power supply (#17-206) and Controller (#37-079) are required for operation.

Accessories

Title   Input Voltage (V)  CompareStock Number  Price Buy
Coherent® Diamond Series CO2 Laser Controller Kit 1081382 - #37-079 £3,703.88   Request Quote
  • 3-4 days
    ×
48V DC Single Output Power Supply 90 - 264 AC #17-206 £414.12   Request Quote
  • 3-4 days
    ×
Coherent® Diamond Series CO2 Laser Mounting Bracket 1101-12-0016 - #37-081 £245.44   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together