eo_logo
 
Product added to cart

6V DC/1A Power Supply

#19-468: 6V DC/1A Power Supply

#19-468: 6V DC/1A Power Supply

×
Stock #19-468 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£49.30
Qty 1-9
£49.30
Qty 10+
£44.63
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • TTL Modulation up to 10kHz
  • Circular Beam Profile
  • Focus Adjustable

Violet and Blue Alignment Laser Diodes are ideal for alignment and sensing applications. Available with output power options ranging from 1 to 100mW, these lasers are commonly integrated into visual-based systems or monochromatic vision systems. Because monochromatic vision systems are typically illuminated with green or red lights, a 405 or 450nm alignment laser can be easily filtered out without affecting the system’s illumination. These lasers feature simple operation due to the integrated optics and electronics and are easily powered via a 5VDC source. Violet and Blue Alignment Laser Diodes feature an external focusing mechanism and accept interchangeable projection heads.

Note: Power supply and mounting bracket sold separately.

Accessories

Title CompareStock Number  Price Buy
5V DC/2.4A Power Supply & Plug Adapters #73-818 New £34.00 Qty 10+ £30.60   Request Quote
  • Contact Us
    ×
30°, 405nm Single Line Projection Head #37-092 £117.30 Qty 10+ £105.40   Request Quote
  • 3-4 days
    ×
Laser Mounting Clamp #37-143 £79.47   Request Quote
  • 3-4 days
    ×
6V DC/1A Power Supply #19-468 £49.30 Qty 10+ £44.63   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together