eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M52 TO M62 Filter Mount Adapter

CA Series Fixed Focal Length Lenses

CA Series Fixed Focal Length Lenses
×
Stock #19-821 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£42.50
Qty 1+
£42.50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
M62 x 0.75 (Female)

Threading & Mounting

Filter Thread:
(Female)
Front Thread:
M52 x 0.75 (Female)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high resolution large format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offers the same flange distance, robustness, and ease of use as a C-Mount. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.

Accessories

Title CompareStock Number  Price Buy
5mm TFL Mount Camera Lens Spacer #12-773 £27.20   Request Quote
  • In Stock
    ×
10mm TFL Mount Camera Lens Spacer #12-774 £27.20   Request Quote
  • 3-4 days
    ×
TFL to M40 Adapter #29-291 £42.50   Request Quote
  • 3-4 days
    ×
0.5mm M40 Spacer Ring #70-702 New £17.00   Request Quote
  • 3-4 days
    ×
1mm M40 Spacer Ring #70-703 New £17.00   Request Quote
  • 3-4 days
    ×
5mm M40 Spacer Tube #70-704 New £25.50   Request Quote
  • 3-4 days
    ×
10mm M40 Spacer Tube #70-705 New £25.50   Request Quote
  • 3-4 days
    ×
20mm M40 Spacer Tube #70-706 New £34.00   Request Quote
  • 3-4 days
    ×
M40 Spacer Kit #70-707 New £127.50   Request Quote
  • Contact Us
    ×
TFL to M42 Adapter #72-801 New £25.50   Request Quote
  • 3-4 days
    ×
M52 TO M62 Filter Mount Adapter #19-821 New £42.50   Request Quote
  • 3-4 days
    ×

Related Products