eo_logo
 
Product added to cart
Top Seller

Hoya Absorptive Neutral Density (ND) Filters

See More by Hoya
×
  • Attenuates Visible Light Via Absorption, Rather than Reflection
  • Multiple Filters Can be Stacked for Increased Blocking
  • Optical Densities from 0.1 to 4.0 are Available
  • Also Available Pre-mounted in C-Mount Housings

Hoya Absorptive Neutral Density (ND) Filters possess level spectral transmittance characteristics in the visible region and attenuate light by absorption with minimal reflection. Typically, the neutrality and density of absorptive filters are a function of the material and the thickness. Since Hoya neutral density filters are held to a specific optical density, the thickness is only a function of the glass type. Hoya Absorptive Neutral Density (ND) Filters are useful in light control applications for measuring instruments and exposure control in imaging. Spectral variations occur as optical density increases. 

Optical Density exhibits an additive relationship; for example, stacking filters with OD values of 0.6 and 0.9 yields a resultant density of 1.5. The optical density is related to the transmission by the following equation: T = 10^-OD x 100 = percent transmission.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com.

Common Specifications

Thickness Tolerance (mm):
±0.5
Parallelism (mm):
<0.02
Substrate:
ND Filter Glass
Coating:
Uncoated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
400 - 700

Products

Dia. (mm)  Dimensions (mm)   Glass/Filter Number   Optical Density OD (Average)   Thickness (mm)   Transmission (%)   Compare   Stock Number   Price  Buy
12.50 - Hoya ND70 0.1 1.20 79.0
25.00 - Hoya ND70 0.1 1.20 79.0
- 50.0 x 50.0 Hoya ND70 0.1 1.20 79.0
50.00 - Hoya ND70 0.1 1.20 79.0
12.50 - Hoya ND70 0.15 2.50 70.0
25.00 - Hoya ND70 0.15 2.50 70.0
- 50.0 x 50.0 Hoya ND70 0.15 2.50 70.0
50.00 - Hoya ND70 0.15 2.50 70.0
12.50 - Hoya ND50 0.2 1.50 63.0
25.00 - Hoya ND50 0.2 1.50 63.0
- 50.0 x 50.0 Hoya ND50 0.2 1.50 63.0
50.00 - Hoya ND50 0.2 1.50 63.0
12.50 - Hoya ND50 0.3 2.50 50.0
25.00 - Hoya ND50 0.3 2.50 50.0
- 50.0 x 50.0 Hoya ND50 0.3 2.50 50.0
50.00 - Hoya ND50 0.3 2.50 50.0
12.50 - Hoya ND40 0.4 2.50 40.0
25.00 - Hoya ND40 0.4 2.50 40.0
- 50.0 x 50.0 Hoya ND40 0.4 2.50 40.0
50.00 - Hoya ND40 0.4 2.50 40.0
12.50 - Hoya ND25 0.5 2.00 32.0
25.00 - Hoya ND25 0.5 2.00 32.0
- 50.0 x 50.0 Hoya ND25 0.5 2.00 32.0
50.00 - Hoya ND25 0.5 2.00 32.0
12.50 - Hoya ND25 0.6 2.50 25.0
25.00 - Hoya ND25 0.6 2.50 25.0
- 50.0 x 50.0 Hoya ND25 0.6 2.50 25.0
50.00 - Hoya ND25 0.6 2.50 25.0
12.50 - Hoya ND25 0.7 3.10 20.0
25.00 - Hoya ND25 0.7 3.10 20.0
- 50.0 x 50.0 Hoya ND25 0.7 3.10 20.0
50.00 - Hoya ND25 0.7 3.10 20.0
12.50 - Hoya ND13 0.9 2.50 12.5
25.00 - Hoya ND13 0.9 2.50 12.5
- 50.0 x 50.0 Hoya ND13 0.9 2.50 12.5
50.00 - Hoya ND13 0.9 2.50 12.5
12.50 - Hoya ND0.3 1.0 1.00 10.0
25.00 - Hoya ND0.3 1.0 1.00 10.0
- 50.0 x 50.0 Hoya ND0.3 1.0 1.00 10.0
50.00 - Hoya ND0.3 1.0 1.00 10.0
12.50 - Hoya ND0.3 1.3 1.45 5.0
25.00 - Hoya ND0.3 1.3 1.45 5.0
- 50.0 x 50.0 Hoya ND0.3 1.3 1.45 5.0
50.00 - Hoya ND0.3 1.3 1.45 5.0
12.50 - Hoya ND0.3 1.5 1.50 3.0
25.00 - Hoya ND0.3 1.5 1.50 3.0
- 50.0 x 50.0 Hoya ND0.3 1.5 1.50 3.0
50.00 - Hoya ND0.3 1.5 1.50 3.2
12.50 - Hoya ND0.3 2.0 2.00 1.0
25.00 - Hoya ND0.3 2.0 2.00 1.0
- 50.0 x 50.0 Hoya ND0.3 2.0 2.00 1.0
50.00 - Hoya ND0.3 2.0 2.00 1.0
12.50 - Hoya ND0.3 2.5 2.50 0.3
25.00 - Hoya ND0.3 2.5 2.50 0.3
- 50.0 x 50.0 Hoya ND0.3 2.5 2.50 0.3
50.00 - Hoya ND0.3 2.5 2.50 0.3
12.50 - Hoya ND0.3 3.0 3.00 0.1
25.00 - Hoya ND0.3 3.0 3.00 0.1
- 50.0 x 50.0 Hoya ND0.3 3.0 3.00 0.1
50.00 - Hoya ND0.3 3.0 3.00 0.1
12.50 - Hoya ND006 3.5 2.50 0.03
25.00 - Hoya ND006 3.5 2.50 0.03
50.00 - Hoya ND006 3.5 2.50 0.03
- 50.0 x 50.0 Hoya ND006 3.5 2.50 0.03
12.50 - Hoya ND006 4.00 2.85 0.01
25.00 - Hoya ND006 4.00 2.85 0.01
50.00 - Hoya ND006 4.00 2.85 0.01
- 50.0 x 50.0 Hoya ND006 4.00 2.85 0.01

Product Details

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.

Absorptive Neutral Density Filter Kits

#55-222 includes 6 filters in optical density values of 0.15, 0.3, 0.4, 0.6, 0.9 and 2.5. 

#63-468, #63-469, #63-470 and #66-155 each include 14 filters in optical density values of 0.1, 0.15, 0.2, 0.3, 0.4, 0.5, 0.6, 0.7, 0.9, 1.0, 1.3, 1.5, 2.0 and 2.5. Please note that OD 3.0 is the only one not included in these kits. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
25mm Dia, Absorptive ND Filter Kit (6 Filters) #55-222 £173.40   Request Quote
  • 3-4 days
    ×
12.5mm Dia, Absorptive ND Filter Kit (14 Filters) #63-468 £283.90   Request Quote
  • 3-4 days
    ×
25mm Dia, Absorptive ND Filter Kit (14 Filters) #63-469 £376.55   Request Quote
  • Contact Us
    ×
50mm Square, Absorptive ND Filter Kit (14 Filters) #63-470 £892.50   Request Quote
  • 3-4 days
    ×
50mm Dia, Absorptive ND Filter Kit (14 Filters) #66-155 £892.50   Request Quote
  • 3-4 days
    ×

Related Products