TECHSPEC® Blue Series M12 Lenses feature high resolution performance, along with the same great versatility of our TECHSPEC® Green Series M12 Lenses. Each lens consists of several precision glass elements mounted in a compact, aluminum housing. These lenses can connect to C-Mount cameras using the M12 x 0.5 Adapter for C-Mount Cameras (#53-675) or the M12 x 0.5 C-Mount Adapter with Rubber O-Ring (#59-241) for vibration-sensitive environments. TECHSPEC® Blue Series M12 Lenses are ideal for automotive, industrial, and medical imaging application. Prescription data is available by submitting a Request for Prescription Form.
Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.
Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.
Dimensions | ||||
Focal Length | A | B | C* | D |
2.0mm | 18.0mm | 21.7mm | 2.26mm | 4.75mm |
3.0mm | 14.0mm | 17.1mm | 4.8 - 4.7mm | 5.8mm |
4.0mm | 14.0mm | 19.7mm | 6.1 - 6.0mm | 4.4mm |
5.0mm | 14.0mm | 14.6mm | 4.0 - 3.9mm | 3.7mm |
6.0mm | 14.0mm | 14.1mm | 6.9 - 6.8mm | 4.5mm |
8.0mm | 14.0mm | 12.3mm | 8.8 - 8.6mm | 3.7mm |
10.0mm | 14.0mm | 17.0mm | 6.6 - 6.3mm | 3.7mm |
12.5mm | 15.0mm | 22.9mm | 10.1 - 9.7mm | 4.8mm |
17.5mm | 14.0mm | 20.7mm | 5.8 - 4.9mm | 7.6mm |
25.0mm | 18.0mm | 30.0mm | 8.5 - 6.5mm | 11.5mm |
![]() |
*Specified for Optimized Working Distance of 150 - 250mm.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
M12 Lock Nut, 10 Pack | #16-788 | £85.85 Request Quote |
|
||
M12 Lock Nut | #64-102 | £12.11 Request Quote |
|
||
M12 Lens Holder for Camera Boards | #66-382 | £9.56 Request Quote |
|
||
C-Mount to M12 Lens Adapter w/Oring | #59-241 | £34.64 Request Quote |
|
||
C-Mount to M12 Lens Adapter | #53-675 | £24.22 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act