eo_logo
 
Product added to cart

1" Travel, 0.001" Grad. Mic. Drive S-Face

Drive Mechanisms

×
Stock #33-733 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£96.31
Qty 1+
£96.31
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
English
Manufacturer:
Mitutoyo

Physical & Mechanical Properties

Travel (inches):
1
Graduation (inches):
0.001
Stem Diameter (mm):
10
Stem/Spindle:
Plain/Spherical
Stem Length (mm):
15
Spindle Diameter (mm):
6.35
Min. Spindle Length (mm):
27
Max. Diameter (mm):
18
Overall Length (mm):
95.5

Hardware & Interface Connectivity

Type of Drive:
English Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.

Technical Information