eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

90° Kinematic Adapter

×
Stock #34-248 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£117.32
Qty 1+
£117.32
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Function:
Angle Adjustment
Note:
25.0/25.4mm TECHSPEC® Kinematic Mount required

Physical & Mechanical Properties

Length (mm):
62.40
Width (mm):
76.40
Construction:
Black Anodized Aluminum
Bolt Circle Diameter for M3 Tapped (mm):
38.0

Threading & Mounting

Compatible Post:
M6 x 1.0
Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • C-Mount and Cage System Compatible
  • M6 Mounting Hole
  • Compatible with Most TECHSPEC® Kinematic Mounts

The TECHSPEC® 90° Kinematic Adapter is designed to provide a stable and precise mounting solution for kinematic mounts during laser alignment. This adapter offers thick walls and sturdy mounting, resulting in a naturally damped housing. Our TECHSPEC 90° Kinematic Adapter is designed for use with TECHSPEC Kinematic Optical Mounts, which are required for operation. Kinematic Optical Mounts offer lockable adjustment screws for long term stability. Through combining the Kinematic Adapter, a Kinematic Optical Mount, and TECHSPEC Laser Mirrors, reliable integration into laser machining, cinema, or life science applications is obtainable.

Technical Information

Accessories

Title CompareStock Number  Price Buy
12.5/12.7mm Optic Dia., Kinematic Mount, 2-Screws #58-850 £75.29 Qty 5+ £67.76   Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 2-Screws #58-851 £79.67 Qty 5+ £71.71   Request Quote
  • 3-4 days
    ×
12.5/12.7mm Optic Dia., Kinematic Mount, 3-Screws #58-853 £84.05 Qty 5+ £75.64   Request Quote
  • 3-4 days
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 3-Screws #58-854 £86.67 Qty 5+ £78.00   Request Quote
  • In Stock
    ×
12.5/12.7mm Sq. Kinematic Mount, 2 Screws #58-856 £75.29 Qty 5+ £67.76   Request Quote
  • 3-4 days
    ×
25/25.4mm Sq. Kinematic Mount, 2 Screws #58-857 £84.05 Qty 5+ £75.64   Request Quote
  • 3-4 days
    ×
12.5/12.7mm Sq. Kinematic Mount, 3 Screws #58-859 £84.05 Qty 5+ £75.64   Request Quote
  • 3-4 days
    ×
25/25.4mm Sq. Kinematic Mount, 3 Screws #58-860 £91.93 Qty 5+ £82.74   Request Quote
  • 3-4 days
    ×
50/50.8mm Blank Table: No Holes #58-862 £77.04 Qty 5+ £69.69   Request Quote
  • 3-4 days
    ×
50/50.8mm Blank Table: No Holes #58-864 £84.92 Qty 5+ £76.79   Request Quote
  • 3-4 days
    ×
50/50.8mm English Tapped Platform #58-866 £84.92 Qty 5+ £76.79   Request Quote
  • 3-4 days
    ×
50/50.8mm Metric Tapped Platform #58-868 £84.92 Qty 5+ £76.79   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together