eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounting Plate for 6.35mm Diameter Off-Axis Mirrors

×
Stock #37-943 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£82.02
Qty 1-5
£82.02
Qty 6+
£73.95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Note:
Screws not included

Physical & Mechanical Properties

Center Thickness CT (mm):
13.00
Dowel Pin Diameter (mm):
N/A
Inner Diameter (mm):
8.00
Outer Diameter (mm):
20.00

Threading & Mounting

Thread Type:
8-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Aluminum Coatings for UV, Visible, and NIR Applications
  • Range of Surface Roughness, Including 50Å and 100Å
  • 15°, 30°, 45°, 60°, or 90° Offset Angle Options
  • Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available

TECHSPEC® Aluminum Off-Axis Parabolic Mirrors (OAPs) are a cost-effective solution for focusing incident light with minimal scatter loss. Available with enhanced or protected aluminum coatings, these OAP mirrors offer high reflectivity from the ultraviolet (UV) to the near infrared (NIR). These Aluminum OAPs are manufactured with multiple surface roughness specifications, offering designers the choice between high performance, low scatter mirrors and more cost sensitive options. TECHSPEC® Aluminum Off-Axis Parabolic Mirrors are used in optical systems such as Schlieren and spectroscopy systems, as well as in laser systems to focus laser beams. For increased system integration flexibility, mounting plates that thread to the base of these off-axis parabolic mirrors are available.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Mounting Plate for 12.7mm Diameter Off-Axis Mirrors #34-425 £78.63 Qty 6+ £70.97   Request Quote
  • 3-4 days
    ×
Mounting Plate for 25.4mm Diameter Off-Axis Mirrors #47-111 £97.75 Qty 6+ £88.40   Request Quote
  • 3-4 days
    ×
Mounting Plate for 50.8mm Diameter Off-Axis Mirrors #47-112 £102.00 Qty 6+ £91.80   Request Quote
  • 3-4 days
    ×
Mounting Plate for 76.2mm Diameter Off-Axis Mirrors #63-375 £113.05 Qty 6+ £102.00   Request Quote
  • 3-4 days
    ×
Mounting Plate for 6.35mm Diameter Off-Axis Mirrors #37-943 £82.02 Qty 6+ £73.95   Request Quote
  • 3-4 days
    ×
Mounting Plate for 101.6mm Diameter Off-Axis Mirrors #83-977 £138.55 Qty 6+ £124.95   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together