eo_logo
 
Product added to cart
Top Seller

0.191" ID, Fiber Optic Adapter SX-5

See More by Dolan-Jenner

#38-943

×
Select Specifications

General

Model Number:
SX-5
Inner Diameter (inches):
0.191
Type of Illumination:
Accessory

Physical & Mechanical Properties

Inner Diameter (mm):
4.85
Outer Diameter (mm):
25.00
Thickness (mm):
9.50
Construction:
6061-T6 Aluminum

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Products

Learn More

Dolan-Jenner Fiber Optic Adapters are an accessory for light collimation. All adapters are constructed from 6061-T6 Aluminum. This makes the adapters durable and tough while remaining lightweight. Dolan-Jenner Fiber Optic Adapters have a 25mm outer diameter. Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators.