eo_logo
 
Product added to cart

150W EKE, Replacement Bulb

See More by Dolan-Jenner

115V, DC950H Illuminator, #62-002

115V, DC950H Illuminator, #62-002 115V, DC950H Illuminator with Iris, #62-007 230V, with UK Cord, DC950HK Illuminator, #62-006 230V with Euro and UK Plugs, DC950HK Illuminator with Iris, #62-008
×
Stock #39-606 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£25.50
Qty 1+
£25.50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Lamp Lifetime (hours):
200
Type of Illumination:
Accessory

Environmental & Durability Factors

Color Temperature (K):
3200.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • DC-Regulated Power Supply Less Than 0.5%
  • Low Output Power Ripple Less Than 0.4%
  • Remote Intensity Control from 0-5V DC Analog
  • 200 to 10,000 Hours Lamp Life

The DC-950H is a cost effective 150W quartz halogen light source designed specifically for machine vision lighting. With its universal 90-250V AC input, it is ideal for use in any region without additional adapters. In addition to the 0 to 100% intensity control and heat absorbing filter, the basic model features less than 0.4% variation in the power output as compared to typical 2% variance in non-regulated or AC-regulated illuminators. An optional iris and filter mount package (included with certain models) allow control of the color temperature and the inclusion of an additional 1" diameter filter. Built-in remote interface permits precise intensity control of output power via 0-5VDC analog input or an 8 bit digital interface. Digital control accomplished via #55-232 Digital-to-Analog Converter.

Note: Requires Dolan-Jenner SX Fiber Optic Adapters.

Technical Information

Accessories

Title CompareStock Number  Price Buy
150W EKE, Replacement Bulb #39-606 £25.50   Request Quote
  • 3-4 days
    ×