eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

HRr Series Fixed Focal Length Lenses

HRr Series Fixed Focal Length Lenses

HRr Series Fixed Focal Length Lenses

HRr Series Fixed Focal Length Lenses
×
  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Ruggedized (HRr) Designs (50g Shock) of our HR Series Lens with Individual Optics Glued in Place
  • 8.5mm to 12mm Focal Length
  • Instrumentation (HRi) Versions Also Available

TECHSPEC® HRr Series Fixed Focal Length Lenses are designed with a high level of machine vision performance in mind and provide stabilized ruggedization with all individual lens elements glued in place to reduce pixel shift. They are available in multiple options for each focal length to accommodate a variety of optimized working distance ranges. Additionally, the stainless steel locking C-Mount clamp and simplified focus provide added robustness. TECHSPEC HRr Series Fixed Focal Length Lenses are exemplary for calibrated imaging systems such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking. Call for OEM Quantity Pricing.

Common Specifications

Iris Option:
Fixed
Maximum Image Circle (mm):
11.00
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Maximum Sensor Format:
2/3"
Mount:
C-Mount
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Optimized Working Distance (mm)   Mount   Compare   Stock Number   Price  Buy
8.50 2/3" f/1.4 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/1.8 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/2.0 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/2.8 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/4.0 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/5.6 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/8.0 75 - ∞ 75 - ∞ C-Mount
12.00 2/3" f/2.8 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/2.8 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/2.8 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/4 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/4 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/4 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/5.6 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/5.6 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/5.6 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/8 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/8 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/8 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/11 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/11 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/11 100 - ∞ 1000 - ∞ C-Mount

Product Details

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.