eo_logo
 
Product added to cart

Optotune Fine Steering Mirrors

See More by Optotune
Optotune Fine Steering Mirrors

Optotune Fine Steering Mirrors

×
  • Milliradian (mrad) Beam Steering Range With µrad Resolution
  • Metallic or Dielectric Coatings for Low to High Power Lasers
  • Ideal for Laser Wobbling Applications

Optotune Fine Steering Mirrors are designed for laser systems requiring precise, fast tilting with high angular resolution. These mirrors have a large clear aperture to create two-dimensional beam patterns for a variety of laser wobbling applications, including laser cavity alignment, Lissajous scanning, and laser soldering. Each device has a temperature sensor and EEPROM containing calibration data for precise open-loop control. Optotune Fine Steering Mirrors are available with metallic or dielectric coatings for use with low to high power laser beams and are easily driven using the Optotune ICC-4C-2000 controller.

Common Specifications

Dimensions (mm):
50.8 x 50.8 x 12
Weight (g):
53
Mirror Size (mm) :
20 x 20
Surface Flatness (P-V):
2λ @ 549nm
Scan Angle (°):
0.4 (in x and y)

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial 4 Channel Current Controller | ICC-4C-2000 #23-717 £1,343.85   Request Quote
  • 3-4 days
    ×
Optotune ICC-4C-2000 Extension Kit #23-718 £215.05   Request Quote
  • Contact Us
    ×
Optotune ICC-4C Power Adapter with US Cable #22-410 £64.60   Request Quote
  • 3-4 days
    ×

Related Products