eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Length, T-Mount Extension Tube

×
Stock #52-295 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£35.02
Qty 1-4
£35.02
Qty 5+
£31.26
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Extension Tube
Function:
Extension Tube (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
25.0
Total Length (mm):
28.45
Outer Diameter (mm):
48.0
Clear Aperture CA (mm):
37.0

Threading & Mounting

Thread Type:
T-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp,1.75" Centerline, 30mm ID #56-870 £140.25   Request Quote
  • 3-4 days
    ×
S-Mount Extension Tube Kit #68-226 £165.47 Qty 5+ £146.48   Request Quote
  • 3-4 days
    ×
S-Mount Retainer Ring #63-969 £14.45 Qty 5+ £12.86   Request Quote
  • 3-4 days
    ×
C-Mount Retainer Ring #58-740 £15.33 Qty 5+ £13.74   Request Quote
  • 3-4 days
    ×
C-Mount Extension Tube Kit #54-668 £291.54 Qty 5+ £257.13   Request Quote
  • 3-4 days
    ×
T-Mount Retainer Ring #58-741 £15.33 Qty 5+ £13.74   Request Quote
  • 3-4 days
    ×

Related Products