eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

40mm Length, C-Mount Extension Tube

×
Stock #54-631 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£41.81
Qty 1-4
£41.81
Qty 5+
£37.03
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Extension Tube
Function:
Extension Tube (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
40.0
Total Length (mm):
44.0
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
22.0

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp,1.75" Centerline, 30mm ID #56-870 £140.25   Request Quote
  • 3-4 days
    ×
S-Mount Extension Tube Kit #68-226 £165.47 Qty 5+ £146.48   Request Quote
  • 3-4 days
    ×
S-Mount Retainer Ring #63-969 £14.45 Qty 5+ £12.86   Request Quote
  • 3-4 days
    ×
C-Mount Retainer Ring #58-740 £15.33 Qty 5+ £13.74   Request Quote
  • 3-4 days
    ×
C-Mount Extension Tube Kit #54-668 £291.54 Qty 5+ £257.13   Request Quote
  • 3-4 days
    ×
T-Mount Retainer Ring #58-741 £15.33 Qty 5+ £13.74   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together