eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Diameter, C-Mount Thin Optic Mount

×
Stock #55-246 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£47.28
Qty 1-4
£47.28
Qty 5+
£42.02
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular
Function:
Optic Mount (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
5.6
Construction:
Black Anodized Aluminum (6061 T6)
Total Length (mm):
9.6
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
12.00
Max. Thickness of Compatible Optics (mm):
3.0
Min. Thickness of Compatible Optics (mm):
1.0

Threading & Mounting

Diameter of Compatible Optics (mm):
12.5
Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any C, S, or T-Mount Components
  • Optic is Held in Place with Included Retaining Ring

TECHSPEC® C, S, and T-Mount Circular Optic Mounts are designed to mount a variety of circular optical components into C, S, or T-Mount compatible systems. An included threaded retainer ring, designed to accept a standard spanner wrench, securely holds the optical component. These circular optic mounts are compatible with a wide variety of Edmund Optics optomechanical components utilizing C, S, or T-Mount threads, such as extension tubes and kinematic mounts. TECHSPEC® C, S, and T-Mount Circular Optic Mounts are threaded for 1” x 32TPI, M12 x 0.5, or M42 x 0.75 mounting, with 30mm, 16mm, and 48mm outer diameters, respectively. These mounts are ideal for creating and personalization of a diverse range of optical systems. 

Note: #56-353, #56-354, #52-933, and #52-292 are all 3-part assemblies

Technical Information

Accessories

Title CompareStock Number  Price Buy
C-Mount Male to T-Mount Female Step-Up Adapter #53-483 £49.46 Qty 5+ £44.03   Request Quote
  • 3-4 days
    ×
C-Mount Female to T-Mount Male Step-Down Adapter #58-753 £49.46 Qty 5+ £44.03   Request Quote
  • 3-4 days
    ×
C-Mount Female to SM1 Male Step-Down Adapter #88-954 £49.46 Qty 5+ £44.03   Request Quote
  • 3-4 days
    ×
C-Mount Male to SM1 Female Step-Up Adapter #88-955 £49.46 Qty 5+ £44.03   Request Quote
  • 3-4 days
    ×
S-Mount Female to C-Mount Male Step-Down Adapter #63-945 £49.46 Qty 5+ £44.03   Request Quote
  • 3-4 days
    ×
S-Mount Male to C-Mount Female Step-Up Adapter #63-974 £49.46 Qty 5+ £44.03   Request Quote
  • 3-4 days
    ×
S-Mount Female to SM05 Male Step-Down Adapter #88-952 £49.46 Qty 5+ £44.03   Request Quote
  • In Stock
    ×
S-Mount Male to SM05 Female Step-Up Adapter #88-953 £49.46 Qty 5+ £44.03   Request Quote
  • In Stock
    ×
M29 x 0.75 Male to C-Mount Female Step-Down Adapter #11-177 £28.68 Qty 5+ £25.74   Request Quote
  • 3-4 days
    ×
C-Mount Male to M29 x 0.75 Male Adapter #11-178 £28.68 Qty 5+ £25.74   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together