eo_logo
 
Product added to cart

Adapter Plate for Metric Stages with 32mm Hole Spacing

#58-290

×
Stock #58-290 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£40.16
Qty 1+
£40.16
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type:
Adapter Brackets & Plates

Physical & Mechanical Properties

Dimensions (mm):
40 x 40 x 8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Locking Knobs for Secure Positioning
  • 0.5mm Travel per Knob Rotation
  • Available with up to 15mm Travel in X and Y with 12mm Travel in Z

Leadscrew Drive Stages are ideal for a variety of positioning requirements that require high load capacities. Each stage features a leadscrew drive and locking knobs for securing the stage position. A top plate is available for large models (#58-290) with both M6 and ¼-20 tapped holes to directly accept posts or post holders. Large models feature an aluminum base plate for easy integration.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Adapter Plate for Metric Stages with 32mm Hole Spacing #58-290 £40.16   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together