eo_logo
 
Product added to cart

150W EKE-X, Replacment Bulb

See More by Dolan-Jenner
Mi-152 Fiber Optic Illuminator

Mi-152 Fiber Optic Illuminator

×
Stock #59-477 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£29.75
Qty 1+
£29.75
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Lamp Lifetime (hours):
1,000
Type of Illumination:
Accessory

Environmental & Durability Factors

Color Temperature (K):
3200.00

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Intensity Control Via Adjustment Knob
  • Low Noise Level (25dB)
  • Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)

Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators are designed with a 150W EKE bulb that has a typical lifetime of 1,000-10,000 hours depending on intensity. These illuminators have a low-profile top handle and side doors for easy lamp changes. Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators also feature an on/off rocker switch and an adjustment knob for intensity control. These illuminators are ideal for microscopy and spectroscopy applications. Dolan Jenner SX Fiber Optic adapters needed to mate with fiber optic light guides. Replacement Bulb sold separately.

Technical Information

Accessories

Title CompareStock Number  Price Buy
150W EKE, Replacement Bulb #39-606 £25.50   Request Quote
  • 3-4 days
    ×
150W EKE-X, Replacment Bulb #59-477 £29.75   Request Quote
  • 3-4 days
    ×