eo_logo
 
Product added to cart

InfiniGage CW Main Body

See More by Infinity Photo-Optical Company
×
Stock #64-877 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£629.00
Qty 1+
£629.00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Fixed Magnification Lens

Optical Properties

Primary Magnification PMAG:
Spacer Required

Sensor

Maximum Sensor Format:
1/2"

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

InfiniGage™ CW option is only compatible with CW Precision Spacers.
  • Accurate Measurements Based on Field of View
  • 7 Spacer Options for a Wide Range of Magnifications
  • UV Option Available

The InfiniGage™ main lens mates with seven precision spacers for multiple magnification and working distance choices. Simply set InfiniGage™ to the desired magnification and begin making accurate measurements. The Infinigage™ accepts 11.8mm to 12.5mm diameter filters for polarization or color analysis without changing outer dimensions. The InfiniGage™ can be doubled in magnification by simply adding a DL Doubler Tube, reducing the FOV by a factor of two. The Infinigage™ is also available in UV which is optimized for best performance from 250nm-700nm.

Note: InfiniGage™ CW option is only compatible with CW Precision Spacers.

Technical Information

Additional Imaging Specifications
  Magnification Working Distance Field of View on ½" Sensor Field of View on 1/3" Sensor
InfiniGage Precision Spacer with 2X Amplifier (Optional) 0.25X 286mm 25.6mm 19.2mm
0.5X 155mm 12.8mm 9.6mm
0.66X 120mm 9.7mm 7.3mm
1.0X 85mm 6.4mm 4.8mm
1.3X 72mm 4.9mm 3.6mm
1.5X 67mm 4.3mm 3.2mm
2.0X 52mm 3.2mm 2.4mm

Accessories

Title CompareStock Number  Price Buy
2X DL Tube for Infinity Lenses #39-686 £216.75   Request Quote
  • Contact Us
    ×
Small Mounting Clamp #16-144 £93.50   Request Quote
  • 3-4 days
    ×
InfiniGage Filter Retainer for 11.8mm and 12.5mm Filters #62-852 £38.25   Request Quote
  • 3-4 days
    ×
DL-UV Doubler Tube for 2X Magnification #58-947 £535.50   Request Quote
  • 3-4 days
    ×