eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

70mm, Center Drive, Standard Top, English Extended Micrometer

#66-427 - 70mm, 0.5" Travel, Micrometer Drive Stage (Center Drive)

×
Stock #66-428 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£454.75
Qty 1-2
£454.75
Qty 3+
£396.86
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Crossed Roller Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
70 x 70
Travel (inches):
1
Center Hole:
¼-20
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.635
Load Capacity (kg):
8
Stage Size (inches):
2.75 x 2.75
Straight Line Accuracy (μm):
2
Pitch (arcsec):
30
Yaw (arcsec):
25

Hardware & Interface Connectivity

Type of Drive:
English Micrometer

Threading & Mounting

Mounting Threads:
(8) ¼-20, (4) 6-32, (8) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Four Sizes Ranging from 30 x 30mm to 125 x 125mm
  • English and Metric Hole Patterns Available
  • Micrometer and Lead Screw Drive Options
  • Easily Configured into X-Y and X-Y-Z Configurations

TECHSPEC® Crossed-Roller Bearing Linear Translation Stages (Standard-Top Model) feature an advanced crossed roller bearing guide system, which provides a high level of accuracy, rigidity and load capacity. This advanced guide system allows for these stages to offer precise positioning with straight line accuracy of 2μm. TECHSPEC® Crossed-Roller Bearing Linear Translation Stages (Standard-Top Model) are designed to integrate with other stage sizes as well as with TECHSPEC® Manual Translation Stages, providing enhanced flexibility and allowing the user to create any number of axes in different configurations. The standard-top model of these translation stages are available with an English ¼-20 TPI hole pattern and Metric hole pattern model with an M6 center mounting hole.

All translation stages are class 100 (ISO 5) clean room compatible and available with a micrometer or lead screw drive with either center or side drive configuration. Leadscrew drives offer 0.5mm pitch. Metric micrometers offer 0.5mm pitch with 0.01mm divisions, and English micrometers offer 0.025” pitch with 0.001" divisions.

TECHSPEC Z-Axis Brackets are available to use with our translation stages to configure your own X-Y-Z multi-axis positioning system. TECHSPEC Bottom Adapter Plates provide an easy and convenient way of mounting 30mm and 40mm stages to standard breadboards. No adapter plate is required for our 70mm and 125mm translation stages which can be mounted directly onto breadboards.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Z-Bracket for 125mm Stage, Metric #67-089 £140.25   Request Quote
  • Contact Us
    ×
Z-Bracket for 125mm Stage, English #66-489 £140.25 Qty 3+ £122.23   Request Quote
  • 3-4 days
    ×
Z-Bracket for 70mm Stage, Metric #67-088 £107.95   Request Quote
  • 3-4 days
    ×
Z-Bracket for 70mm Stage, English #66-488 £107.95 Qty 3+ £94.43   Request Quote
  • 3-4 days
    ×
Z-Bracket for 40mm Stage, Metric #67-087 £75.65   Request Quote
  • 3-4 days
    ×
Z-Bracket for 40mm Stage, English #66-487 £75.65 Qty 3+ £66.13   Request Quote
  • 3-4 days
    ×
Z-Bracket for 30mm Stage, Metric #67-086 £62.48   Request Quote
  • Contact Us
    ×
Z-Bracket for 30mm Stage, English #66-486 £62.48 Qty 3+ £54.91   Request Quote
  • 3-4 days
    ×
Top Adapter Plate for 30mm/40mm Stages, Metric #66-493 £59.92 Qty 3+ £52.70   Request Quote
  • 3-4 days
    ×
Top Adapter Plate for 30mm/40mm Stages, English #66-492 £59.92 Qty 3+ £52.70   Request Quote
  • 3-4 days
    ×
Bottom Adapter Plate for 30mm/40mm Stages, Metric #66-620 £59.92   Request Quote
  • 3-4 days
    ×
Bottom Adapter Plate for 30mm/40mm Stages, English #66-491 £59.92 Qty 3+ £52.70   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together