eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

125mm, English Micrometer Z-Stage

TECHSPEC® Vertical Translation Stages

TECHSPEC® Vertical Translation Stages 30mm, English Z-Stage 70mm, Metric Micrometer Z-Stage 125mm, Metric Micrometer Z-Stage +1
×
Stock #66-508 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£928.03
Qty 1-2
£928.03
Qty 3+
£807.65
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Linear (Z)
Guide System:
Crossed Roller Bearing
Stage Size (mm):
125 x 125
Travel (mm):
20
Center Hole:
¼-20
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.635
Load Capacity (kg):
5
Stage Size (inches):
4.92 x 4.92
Straight Line Accuracy (μm):
3

Hardware & Interface Connectivity

Type of Drive:
English Micrometer

Threading & Mounting

Mounting Threads:
(21) ¼-20, (4) 6-32, (8) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

70mm and 125mm stages mount directly and do not require bottom adapter plates.
  • Mechanically Compatible with our TECHSPEC® Stages
  • Fine Micrometer Movement
  • Locking Screw on Stages

Our newly developed precision TECHSPEC® Vertical Translations Stages (Z-axis stages) feature a unique and advanced crossed roller bearing guide system that provides high accuracy, rigidness and load capacity. Each stage is designed to integrate with our line of TECHSPEC® stages in order to provide flexibility in allowing the user to create a number of multi-axis configurations. These stages have a locking screw and fine micrometer movement. TECHSPEC® Vertical Translations Stages are constructed of aluminum and have a linear (Z) movement. The stages are available in both English and Metric versions and are offered in four sizes.  

Technical Information

Accessories

Title CompareStock Number  Price Buy
Bottom Adapter Plate for 30mm/40mm Stages, English #66-491 £61.72 Qty 3+ £54.28   Request Quote
  • Contact Us
    ×
Top Adapter Plate for 30mm/40mm Stages, English #66-492 £61.72 Qty 3+ £54.28   Request Quote
  • 3-4 days
    ×
Top Adapter Plate for 30mm/40mm Stages, Metric #66-493 £61.72 Qty 3+ £54.28   Request Quote
  • 3-4 days
    ×
Bottom Adapter Plate for 30mm/40mm Stages, Metric #66-620 £61.72   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together