eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

125mm, English Rotary Stage

×
Stock #66-518 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£529.68
Qty 1-2
£529.68
Qty 3+
£462.35
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Rotary
Guide System:
Slide-Fit
Stage Size (mm):
125 Dia.
Travel (°):
±5 (Fine), 360 (Coarse)
Concentricity (μm):
50
Construction:
Aluminium Stage
Increments (arcmin):
5
Load Capacity (kg):
5
Parallelism (μm):
60
Weight (kg):
0.9
Wobble (μm):
30

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(17) ¼-20, (4) 6-32, (8) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Low Profile Design
  • Precision Micrometer Drive
  • Slide-Fit Guide System
  • 360° Coarse Rotation, ±5° Total Fine Rotation
  • Mechanically Compatible to Other TECHSPEC® Stages
  • Locking Screw on All Stages
  • Class 100 (ISO 5) Clean Room Compatible

TECHSPEC® Rotary Stages provide smooth, coarse rotary movement and feature a precision micrometer drive for fine adjustment. This allows for quick rotation over 360° travel and precise angular adjustment at any position. Stage position can be fixed using the locking mechanism. TECHSPEC Rotary Stages are available in four sizes: 30mm, 40mm, 70mm, and 125mm diameters. Each stage is available in English or Metric standards. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. A bottom adapter plate, sold separately,is required to mount 30mm and 40mm stages to a standard breadboard; 70mm and 125mm stages can be mounted directly to the board. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
Bottom Adapter Plate for 30mm/40mm Stages, English #66-491 £61.72 Qty 3+ £54.28   Request Quote
  • Contact Us
    ×
Top Adapter Plate for 30mm/40mm Stages, English #66-492 £61.72 Qty 3+ £54.28   Request Quote
  • 3-4 days
    ×
Top Adapter Plate for 30mm/40mm Stages, Metric #66-493 £61.72 Qty 3+ £54.28   Request Quote
  • 3-4 days
    ×
Bottom Adapter Plate for 30mm/40mm Stages, Metric #66-620 £61.72   Request Quote
  • 3-4 days
    ×

Related Products