eo_logo
 
Product added to cart

Power Supply, 24V 10A US

×
Stock #73-977 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£212.50
Qty 1+
£212.50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Manufacturer:
ProPhotonix

Hardware & Interface Connectivity

Operating Voltage (V):
110-120

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Intensities up to 3140kLux
  • 100, 300, or 600mm Length Options Available
  • White, Red, Multispectral, and SWIR Illumination Options Available

ProPhotonix COBRA™ MAX LED Line Lights are slim, compact LED line lights available in lengths of 100, 300, or 600mm in red, white, multispectral, or SWIR illumination options. These line lights feature Chip-on-Board LED technology which offers greater uniformity, thermal performance, and intensity while maintaining a compact size compared to traditional surface mount LED constructions. ProPhotonix COBRA™ MAX LED Line Lights multispectral option offers RGB-IR illumination and the ability to control each wavelength independently. The available easy-to-use comprehensive software package can be customized to meet specific application needs and is downloadable from a QR code included with the units. These lights are ideal for many linescan inspection applications such as solar cell inspection, semiconductor inspection, food sorting, and flat panel display inspection.

Note: Required 24V Power Supply, #73-977, sold separately. Optional Lens Kits are available to adjust the working distance by changing the position of the projection lens.

Accessories

Title CompareStock Number  Price Buy
100mm Cobra Lens Kit #73-967 New £90.95   Request Quote
  • 3-4 days
    ×
300mm Cobra Lens Kit #73-968 New £212.50   Request Quote
  • 3-4 days
    ×
600mm Cobra Lens Kit #73-975 New £272.85   Request Quote
  • 3-4 days
    ×
Power Supply, 24V 10A US #73-977 New £212.50   Request Quote
  • 3-4 days
    ×

Related Products