eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3mm Diameter x 50mm Length, Cage Support Rod

#85-470

×
Stock #85-470 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£10.63
Qty 1+
£10.63
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Length (mm):
50.00
Outer Diameter (mm):
3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Provide Rigid Support for Cage System Structure
  • Polished 440 Stainless Steel for High Durability and Smooth Motion
  • Variety of Lengths for a Range of Applications
  • 6mm Cage System Rods Also Available

TECHSPEC® 3mm Cage System Support Rods are constructed of polished 440 stainless steel. They are used to provide rigidity and support to cage system structures. Each support rod features a polished surface that ensures smooth plate movement and precision alignment. A variety of lengths are available for any application need.

Frequently Purchased Together