eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm Diameter x 75mm Length, M3, Cage Support Rod

×
Stock #85-487 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£16.79
Qty 1+
£16.79
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Length (mm):
75.00
Outer Diameter (mm):
6

Threading & Mounting

Mounting Threads:
M3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Cage Rods Provide Rigid Support for Cage System Structure
  • Polished 416 Stainless Steel for High Durability and Smooth Motion
  • M3 Mounting Holes in Each End
  • 3mm Cage System Rods Also Available

TECHSPEC® 6mm Cage System Support Rods are constructed of polished 416 stainless steel. Cage rods are used to provide rigidity and support to cage system structures. Each cage support rod features a polished surface that ensures smooth plate movement and precision alignment. Also, each cage support rod features M3 tapped holes on the ends for additional mounting flexibility. A variety of lengths are available for any application need.

Related Products