eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Port Cover Disk

#85-627

×
Stock #85-627 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£26.48
Qty 1+
£26.48
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Dimensions (mm):
50.0 Dia.
Thickness (mm):
2.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Ideal for Intersecting Multiple Optical Paths
  • Sphere with 43mm Port Integrates a Large Optic
  • Cover Disks Block Unused Optical Paths

TECHSPEC® Cage System Spheres, constructed of durable anodized aluminum, are designed to enable the intersection of optical paths. TECHSPEC® Cage System Spheres provide a more rigid joint than a cube constructed of standard cage system plates and angle brackets. Each face features M3 tapped holes to easily attach standard mounting plates, which are required for mounting rods to the sphere. Each sphere comes with 20 M3 cap screws. Replacement screws can be purchased separately (#85-433). For applications requiring a large optic to be mounted within a sphere, use a cage system sphere with one 43mm port. Cover disks are available to block unused optical paths.

Related Products