eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Square Tip/Tilt Optic Mount

Square Tip/Tilt Optic Mount, #85-710

×
Stock #85-710 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£168.10
Qty 1+
£168.10
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Function:
Tip-Tilt
Type of Optics:
Square/Rectangular
Note:
Accepts 25/25.4mm Square Optics (Up to 6mm Thick)

Physical & Mechanical Properties

Compatible Plate Inner Diameter (mm):
25.0
Construction:
Black Anodized Aluminum
Dimensions (mm):
25 Dia.
Adjustment Screw Pitch (mm):
0.5
Travel (°):
±8 Tip/Tilt

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Available for a Range of Optical Components
  • Anodized Aluminum Construction with Stainless Steel Screws
  • 0.5mm Pitch Fine Adjustment Screw
  • Fixed Optical Mounts Also Available

Ideal for beam steering applications, TECHSPEC® Cage System Adjustable Optical Mounts are used to integrate a variety of optical components into a TECHSPEC Cage System. Designed to fit within the inner diameter of 25mm or 30mm standard cage system plates, these optical mounts utilize set screws to secure optical components in place, providing the stability and adjustment needed for precision optical alignment. #85-695 25.4mm Kinematic Mount features a 12.7mm clear aperture and can be paired with #85-699 45° plate beamsplitter mount.

Accessories

Title CompareStock Number  Price Buy
25.4mm Dia. Adapter for #85-710 #85-713 £25.39   Request Quote
  • 3-4 days
    ×

Related Products