eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Cube for Olympus BX3/IX3 Microscopes

Olympus Filter Cube #86-833

Olympus Filter Cube #86-833

×
Stock #86-833 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£554.12
Qty 1+
£554.12
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Model Number:
U-FF
Type:
Fluorescence Filter Kit
Manufacturer:
Olympus
Dimensions of Compatible Optics (mm):
Excitation Filter: 25mm Dia.
Emission Filter: 25mm Dia.
Dichroic Mirror: up to 38 x 26mm
Note:
Compatible with Olympus BX3 and IX3 Series Microscope

Physical & Mechanical Properties

Dimensions (mm):
48 x 41 x 39

Threading & Mounting

Thickness of Compatible Optics (mm):
Excitation Filters: up to 6mm
Emission Filters: up to 6mm
Dichroic Mirror: up to 1.4mm

Regulatory Compliance

Certificate of Conformance:

Product Details

TECHSPEC® Pre-Mounted Fluorescence Filter Cube Sets are designed to easily integrate into popular Olympus, Nikon, Zeiss, and Zaber microscopes. Each fluorescence filter cube set consists of one TECHSPEC Fluorescence Dichroic Filter and two TECHSPEC Fluorescence Bandpass Filters that have been specifically oriented to achieve optimum excitation and emission of popular fluorophores. Additionally these filters are also used in polymerase chain reaction (PCR) diagnostic instruments. For increased adaptability, filters can be easily removed and replaced to meet the needs of the application. Unmounted TECHSPEC Fluorescence Filter Kits are also available.

Built-to-Order Product: Each product is assembled from stock components at the time of your order. If all components are in-stock, your product will typically ship within 3 - 5 days. If you have any questions about delivery or inventory status, please contact us.

Built-to-Order Product: Each product is assembled from stock components at the time of your order. If all components are in-stock, your product will typically ship within 3 - 5 days. If you have any questions about delivery or inventory status, please contact us.

Accessories

Title CompareStock Number  Price Buy
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 £554.12   Request Quote
  • 3-4 days
    ×
Filter Cube (C-FL) for Nikon Microscopes #87-304 £392.84   Request Quote
  • 3-4 days
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 £554.12   Request Quote
  • 3-4 days
    ×

Related Products