eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Cage System Adapter Plate

#86-846

×
Stock #86-846 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£33.71
Qty 1+
£33.71
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Function:
Adapter Plate

Physical & Mechanical Properties

Plate Inner Diameter (mm):
32.0
Bolt Circle Diameter for M3 C'bore (mm):
42.42 (30.0 Sq.)
Construction:
Black Anodized Aluminum
Dimensions (mm):
42 Sq.
Bolt Circle Diameter for M3 Thru (mm):
38.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Interfaces Between TECHSPEC Optical Cage System and Other Cage Systems
  • Adapts 30mm Rod Spacing to TECHSPEC Cage System’s 38mm Bolt Circle
  • 32mm Inner Diameter

The TECHSPEC® Cage System Adapter Plate is designed to easily interface between TECHSPEC Optical Cage System components and other cage systems. The TECHSPEC Cage System Adapter Plate uses four counterbore holes at 30mm spacing to mount to the end of other cage systems’ tapped rods. A TECHSPEC Cage System standard cage plate can then be attached to the TECHSPEC Cage System Adapter Plate using eight M3 tapped holes. A set of 4-40 cap screws are included.

Technical Information

Related Products

Frequently Purchased Together