eo_logo
 
Product added to cart

Coherent® StingRay™ 1222896 | Laser Diode Module Mount

Mounting Bracket for StingRay Laser Diode Modules, #86-879

×
Stock #86-879 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£114.75
Qty 1+
£114.75
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Manufacturer:
Coherent®

Physical & Mechanical Properties

Diameter of Compatible Laser (mm):
19.1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Compatible with a Variety of Laser Diode Modules
  • Multiple Mount Configurations
  • Compatible Diameters from 9.5-25.4mm

Laser Diode Mounts are available for all of the various sizes of laser diodes available from Edmund Optics®. These mounts are ideal tools for mounting a laser diode to optical tables or breadboards. Options include fixed mounts with no adjustment available and mounts offering tip and tilt adjustment for ease of alignment. Laser Diode Mounts may also function as heat sinks and effectively dissipate the heat lasers produce when left on for long periods of time. All mount options include necessary hardware.

Note: Please see the individual stock numbers for more detailed specifications. For help selecting the appropriate mount for your laser please contact our Technical Support.

Related Products

Frequently Purchased Together