eo_logo
 
Product added to cart

Resolution Test Targets

Custom and
Volume Manufacturing

Learn More

High Resolution Microscopy Slide Targets High Resolution Microscopy Slide Targets New
  • Small Pattern Sizes - 100nm and 3300 lp/mm
  • Composed using High-Precision E-Beam Lithography
  • Negative Pattern Design
USAF 1951 Contrast Resolution Target USAF 1951 Contrast Resolution Target
  • 15 USAF Targets Which Vary in Density
  • Allows Resolution Measurements at Different Contrast Levels
USAF 1951 Glass Slide Resolution Targets USAF 1951 Glass Slide Resolution Targets
Top Seller
  • Negative and Positive Patterns On Glass
  • Two Sizes Available
  • Each is Boxed and Includes Resolution Value Chart
  • High Resolution Target Available (down to 645 lp/mm)
USAF 1951 Photographic Paper Resolution Targets USAF 1951 Photographic Paper Resolution Targets
  • Arranged on a 4:3 Aspect Ratio to Measure Resolution as a Function of Field
  • Each Section Contains Four USAF Targets of Varying Density Levels
Clear Optical Path USAF Target Clear Optical Path USAF Target
  • Determine Resolution for X-Ray, UV, Thermal, and Far-IR Imaging Systems
  • Easy Mounting
  • Ideal for Transmittance Applications
High Precision Ronchi Rulings High Precision Ronchi Rulings
  • Chrome on Glass
  • High Tolerance
  • Superior to Etched and Filled Rulings
  • Lines Parallel to Edge
  • English and Metric Versions Available
I3A/ISO 12233 Resolution Test Chart I3A/ISO 12233 Resolution Test Chart
  • Complies with the ISO 12233 Standard
  • Offers Full Field Resolution Calibration
  • Applicable to Both Monochrome and Color Cameras that Deliver a Digital or Analog Video Signal
  • Three Sizes Available
IEEE Target IEEE Target
  • Full Field Resolution Calibration
  • Designed for Testing of Analog Imaging Systems
NBS 1963A Resolution Target NBS 1963A Resolution Target
  • Negative or Positive Patterns
  • Complies With NBS Standard 1010A
  • Frequency Range From 1-512 Cycles/mm
Opal Glass Ronchi Ruling Slides Opal Glass Ronchi Ruling Slides
  • Chrome on Opal
  • Test Resolution of Reflective Systems
  • High Tolerance
Precision Ronchi Ruling Glass Slides Precision Ronchi Ruling Glass Slides
  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.
Precision Ronchi Rulings on Opal Glass Precision Ronchi Rulings on Opal Glass
  • Chrome on Opal
  • High Tolerance
  • English and Metric Versions
Resolving Power Chart Resolving Power Chart
  • Test for Astigmatism
  • USAF Test Pattern in Black, Red, Yellow, and Blue
  • 6 Elements in 6 Groups
Sinusoidal Targets Sinusoidal Targets
  • Designed for MTF Testing
  • Determines Image Quality of Imaging Components
Star Target Star Target
  • Ideal for Detection of Focus Errors and Astigmatism
  • Frequency Range at Target Center (lp/mm) 7.14 - 229.2
  • Available on White Photographic Paper or Chrome on Glass
Star Target Arrays Star Target Arrays
  • Detect Aberrations at Various Field Points
USAF 1951 and Dot Grid Target USAF 1951 and Dot Grid Target
  • USAF 1951 Elements 0 to 3 (14 lp/mm)
  • Fixed Frequency Grid on 2mm Centers
  • 2” x 2.75”
USAF Pattern Wheel Target USAF Pattern Wheel Target
  • Tests Resolutions from 4 to 228 lp/mm
  • Ability to tests Multiple Field Points using 9 Targets
  • Reduces Testing Time
UV Fused Silica and Fluorescent USAF 1951 Resolution Targets UV Fused Silica and Fluorescent USAF 1951 Resolution Targets
  • Designed for Calibration of UV or Fluorescence Microscopes
  • Fluorescent Targets have 365nm Excitation Wavelength, 550nm Emission Wavelength
  • Negative and Positive Targets Available
Variable Frequency Targets Variable Frequency Targets
  • 5 lp/mm to 120 lp/mm or 5 lp/mm to 200 lp/mm
  • 1mm Wide Step Size
  • 5 lp/mm Step Increments
  • Used to Calibrate Video Systems
  • Inspect Unknown Resolutions
Pocket USAF Optical Test Pattern Pocket USAF Optical Test Pattern
Top Seller
  • Pocket Sized USAF Test Pattern

Resolution Test Targets are used to measure the accuracy or performance of an imaging system for applications such as microscopy or imaging. Resolution Test Targets are inserted into an imaging system to provide measurement capabilities. Resolution Test Targets use a variety of patterns including Ronchi or star to measure a system’s resolution. High precision models are also available for demanding or precise measurement requirements.

Edmund Optics offers a wide range of Resolution Test Targets suited for many imaging measurement needs. Resolution Test Targets provide the user the ability to easily measure the accuracy of an imaging system, extending a system’s lifecycle by maintaining its effectiveness after continued use or time. Star targets feature a circle of converging lines that measure resolution by determining how far an imaging system can distinguish individual lines. Ronchi targets similarly use a series of fine lines to measure an imaging system’s performance. Many Resolution Test Targets are available in both glass slide as well as photographic paper versions.

×