- 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
- 500mm/sec Maximum Response Speed
- Granite Platform Stand and 6 Measuring Probe Tips Available
- Sizes Ranging from ½" Diameter to 14" Diameter
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors
- λ/10 and λ/20 Surface Flatness Options
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Extended Lifetime in Contact Measurement Applications
- Single Surface Optical Flats Also Available
- Identify Lens Stress or Contamination
- Portable, Compact Design
- Bench-Top or Phone Clip-On Models Available
- 4 versions available
- Camera adaptable
- LED Illumination
- 28mm Aperture
- Adjustable holder
- Trusted APE® Performance with Same Day Availability
- TPA Detector with >0.1W2 Sensitivity @ 700 - 1100nm
- Includes a Controller with USB Interface and Ready to Use Data Acquisition Software
- Compact Design and Tuning Free Wavelength Matching
- Ideal for Low and High Repetition Rate Ultrafast Lasers
- Wide RI Range
- Battery Powered
- High Resolution Scales
- Simple Dispersion Measurement
- Digital Temperature Display
- Calibrate Transmission Spheres
- 1.3nm RMS Finish
- Includes Kinematic Mount and Certificate of Compliance
- Compatible with C-Mount Cameras
- Designed for 1/2" or Smaller Camera Sensors
- Fits Standard Boroscope/Fiberscope Eyepieces
- Precision Mitutoyo Micrometers
- High Measurement Resolution
- Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments
- Reflectance Value >97%
- Usable from UV Through Near-IR
- Suitable for Coating Metal and a Variety of Other Materials
- Used for Measuring Convex or Concave Radii
- Easy to Use
- Standards Included for Calibrating
- Locate Electrical Shorts on Circuit Boards
- Determine Insulation Voids
- Map Heat Sinks
- Easily Cut to Size
- Robust Software Included
- Plug and Play Operation
- Compatible with LabVIEW™
- Self-Adhesive UV Light Detection Labels
- Permanent Record of UV Light Exposure
- Ideal for UV Disinfection, Curing, and Detection Applications
- Reversible Color Change Thermometers
- Instant Response and Continuous Readout
- 30 Celsius Degrees Ranges between 0 to 120°C
- Test Optical Coatings for Abrasion and Adhesion Resistance per MIL Specifications
- Includes Instructions and Certifications of Conformance
- Replacement Erasers, Cheesecloth, and Other Components Available