eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Scorpii® Nd:YAG Beam Expanders

TECHSPEC® Scorpii™ Nd:YAG Beam Expanders

TECHSPEC® Scorpii™ Nd:YAG Beam Expanders TECHSPEC® Scorpii™ Nd:YAG Beam Expanders
×
  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Fixed Magnifications Available from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment

TECHSPEC® Scorpii® Nd:YAG Beam Expanders are designed for beam expansion applications such as laser engraving and material processing. These beam expanders feature AR coatings and high transmissions. AR coated for the Nd:YAG laser wavelengths 355nm, 532nm, and 1064nm, these beam expanders are available in multiple fixed magnifications from 2X to 10X with M22 x 0.75 threading. TECHSPEC Scorpii Nd:YAG Beam Expanders are a cost-effective solution for system integration. Ideal for OEM quantities, these beam expanders can quickly meet prototyping and application timelines.

TECHSPEC Scorpii® Nd:YAG Beam Expander Kits are also available. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.

Fixed Laser Beam Expanders

Common Specifications

Angle of Incidence (°):
0
Substrate:
Optical Glass
Divergence Adjustment:
None
Mounting Threads:
M22 x 0.75

Products

DWL (nm)  Expansion Power   Wavelength Range (nm)   Entrance Aperture (mm)   Exit Aperture (mm)   Substrate   Compare   Stock Number   Price  Buy
355 2X 355 3.5 5.2 Optical Glass
355 3X 355 3.7 12 Optical Glass
355 4X 355 3.5 8 Optical Glass
355 5X 355 3.5 10 Optical Glass
355 6X 355 3.5 16 Optical Glass
355 7X 355 3.5 22 Optical Glass
355 8X 355 3.7 27 Optical Glass
355 10X 355 3.5 22 Optical Glass
532 2X 532 3.5 5.2 Optical Glass
532 3X 532 3.7 12 Optical Glass
532 4X 532 5 10 Optical Glass
532 5X 532 3.5 10 Optical Glass
532 6X 532 3.5 16 Optical Glass
532 7X 532 3.5 21 Optical Glass
532 8X 532 3.7 27 Optical Glass
532 10X 532 3.5 27 Optical Glass
1064 2X 1064 3.5 5.2 Optical Glass
1064 3X 1064 3.7 12 Optical Glass
1064 4X 1064 5 10 Optical Glass
1064 5X 1064 3.5 10 Optical Glass
1064 6X 1064 3.5 16 Optical Glass
1064 7X 1064 3.5 21 Optical Glass
1064 8X 1064 3.7 27 Optical Glass
1064 10X 1064 3.5 27 Optical Glass

Accessories

Title CompareStock Number  Price Buy
1064nm Scorpii® Nd:YAG Beam Expander Kit #39-056 £722.50 Qty 10+ £637.50   Request Quote
  • Contact Us
    ×
532nm Scorpii® Nd:YAG Beam Expander Kit #39-055 £722.50 Qty 10+ £637.50   Request Quote
  • Contact Us
    ×
355nm Scorpii® Nd:YAG Beam Expander Kit #39-054 £722.50 Qty 10+ £637.50   Request Quote
  • Contact Us
    ×
C-Mount Male to M22 x 0.75 Female Step-Down Adapter #34-770 £42.50 Qty 10+ £38.25   Request Quote
  • 3-4 days
    ×
M30 x 1.0 Male to M22 x 0.75 Female Step-Down Adapter #34-771 £42.50 Qty 10+ £38.25   Request Quote
  • 3-4 days
    ×
M16 x 0.5 Male to M22 x 0.75 Female Step Up Adapter #35-436 £42.50 Qty 10+ £38.25   Request Quote
  • 3-4 days
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.