eo_logo
 
Product added to cart

Rack and Pinion Stages

X-Axis Metric Stages

X-Axis Metric Stages X-Y Axis Metric Stages X-Y-Z Axis Metric Stages Z-Axis Metric Stage +4
×
  • Aluminum Stage with Brass Rack and Pinion
  • 20mm Travel per Knob Rotation
  • Scale Features 1mm Increments with Locking Lever
  • Basic Rack and Pinion Stages Also Available

Rack and Pinion Stages are ideal for a wide range of applications requiring high load capacity, accuracy, and long travel distances. The knob provides coarse positioning adjustment with 20mm of travel per rotation and can be locked in place with the locking lever. These stages feature a Vernier scale with a resolution of 1mm for accurate and repeatable adjustments. Rack and Pinion Stages are available in a variety of translation axes, including Linear (X), Linear (X-Y), Linear (X-Z), Linear (X-Y-Z), and Linear (Z). 

Note: Use 120mm x 70mm Metric Base Plate (#54-977) to connect Rack and Pinion Stages to breadboards. Z Axis Right Angle Brackets are available for use with stages that support Z axis translation.

Common Specifications

Note:
With locking lever
Guide System:
Dovetail
Construction:
Rack and Pinion: Brass
Stage: Aluminum
Travel Per Knob Rotation (mm):
20
Type of Drive:
Rack and Pinion

Products

 Type of Movement   Type of Drive   Type   Travel (mm)   Resolution (mm)   Center Hole   Compare  Stock Number  Price Buy
Linear (X) Rack and Pinion Metric 30 (±15) 0.1 None
Linear (X) Rack and Pinion Metric 60 (±30) 0.1 None
Linear (X) Rack and Pinion Metric 100 (±50) 0.1 None
Linear (X-Y) Rack and Pinion Metric 30 (±15) 0.1 None
Linear (X-Y) Rack and Pinion Metric 60 (±30) 0.1 None
Linear (X-Y-Z) Rack and Pinion Metric 60 (±30) in X and Y
40 (±20) in Z
0.1 None
Linear (X-Y-Z) Rack and Pinion Metric 30 (±15) in X and Y
40 (±20) in Z
0.1 None
Linear (Z) Rack and Pinion Metric 40 (±20) 0.1 None
Linear (X-Z) Rack and Pinion Metric 60 (±30) in X
40 (±20) in Z
0.1 None
Linear (X) Rack and Pinion Metric 60 (±30) 0.1 M16 x 1
Linear (X-Y) Rack and Pinion Metric 60 (±30) 0.1 M16 x 1

Technical Information

Accessories

Title CompareStock Number  Price Buy
M6 Post Holder with Male Stud #64-374 £53.13 Qty 10+ £47.17   Request Quote
  • 3-4 days
    ×
¼-20 Post Holder with Male Stud #64-375 £53.13 Qty 10+ £47.17   Request Quote
  • 3-4 days
    ×
½" Diameter Post Holder #64-376 £47.60 Qty 10+ £42.33   Request Quote
  • 3-4 days
    ×

Related Products

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw