eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Arcturus® HeNe Beam Expanders

TECHSPEC® Arcturus™ HeNe Beam Expanders

TECHSPEC® Arcturus™ HeNe Beam Expanders

×
  • AR Coated for HeNe Laser Wavelength of 633nm
  • Fixed Magnifications Available from 3X to 20X
  • Divergence Adjustable with Non-Rotating Optics

TECHSPEC® Arcturus® HeNe Beam Expanders offer high performance optical designs packaged in a precise opto-mechanical platform. Two full rotations of the adjustment knurl provide smooth movement for the optics in order to vary the output from collimated to the minimum focus distance of 1.2 meters. The precise adjustment mechanism keeps optics from rotating, which helps maintain bore sight accuracy and a minimally aberrated beam. Adjustment lock secures position. TECHSPEC® Arcturus® HeNe Beam Expanders are easily secured to both metric and English threaded mounts. Four tapped holes (two M6 on 25mm centers and two ¼-20 on 1" centers) are located near the middle of the assembly for mounting.

For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

Fixed Laser Beam Expanders

Common Specifications

Housing Diameter (mm):
50
Angle of Incidence (°):
0
Coating:
BBAR (450-750nm)
Coating Specification:
Rabs <0.4% @ 630 - 670nm
Ravg <0.6% @ 450 - 750nm
Design Wavelength DWL (nm):
633
Entrance Aperture (mm):
2
Exit Aperture (mm):
27
Focus Range:
1.2m - ∞
Substrate:
Optical Glass
Transmitted Wavefront, P-V:
<λ/4 @ 633nm for Input Beam ≤1mm
Wavelength Range (nm):
450 - 750
Divergence Adjustment:
Non-Rotating Optics
Mounting Threads:
C-Mount

Products

DWL (nm)  Expansion Power   Wavelength Range (nm)   Entrance Aperture (mm)   Exit Aperture (mm)   Substrate   Compare   Stock Number   Price  Buy
633 3X 450 - 750 2 27 Optical Glass
633 5X 450 - 750 2 27 Optical Glass
633 10X 450 - 750 2 27 Optical Glass
633 15X 450 - 750 2 27 Optical Glass
633 20X 450 - 750 2 27 Optical Glass

Technical Information

 

Beam Expander Mounting Configurations.

Click on an item below to be brought to that item's product page.

Accessories

Title CompareStock Number  Price Buy
C-Mount Accessory Mount for #47-274 #56-869 £57.38 Qty 6+ £45.90   Request Quote
  • 3-4 days
    ×
M30 x 1.0 Male to C-Mount Female Step-Down Adapter #36-302 £37.40 Qty 10+ £33.15   Request Quote
  • 3-4 days
    ×
M27 x 1.0 to C-Mount Adapter, 50mm Flange #14-667 £38.25 Qty 10+ £34.00   Request Quote
  • 3-4 days
    ×
4-Axis Mount for M27x1 #15-473 £773.50 Qty 5+ £697.00   Request Quote
  • 3-4 days
    ×