eo_logo
 
Product added to cart

Premier Laser Diode Detector

Premier Laser Diode Detector

×
  • Designed for Use with the Premier Laser Diodes
  • Wide Acceptance Angle
  • Ideal for Particle Detection and Densitometry

Designed for use with the Premier Laser Diodes, these detectors have a wide acceptance angle of 160 degrees and an amplification system, which makes them very versatile for indoor and outdoor applications. Condition monitoring such as fog and smoke, particle detection and densitometry are a few uses for the detector. The optional mount is a heavy duty clamp with a series of threaded holes for versatile integration at any angle. There is also a removable cover which exposes an M12 screw thread used for mounting.

A power supply, sold separately, is required for operation. We recommend #59-099 5V Universal Power Supply.

Common Specifications

Diameter (mm):
15.00
Length (mm):
54.50
Weight (g):
50.00
Construction:
Anodized Aluminum
AC & DC S/N Ratio for 1mW Input (dB):
>60
Current (mA):
<20
Voltage (V):
5 - 10 DC
Connector:
4 pin JST
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Electrical Leads/ Pin Connections:
4 input/output leads
Operating Humidity:
90% RH
Storage Temperature (°C):
-40 to +85

Products

 Title   Compare   Stock Number   Price  Buy
Standard, Premier Laser Diode Detector
High Gain, Premier Laser Diode Detector
High Frequency, Premier Laser Diode Detector

Accessories

Title CompareStock Number  Price Buy
Premier Laser Diode Detector M5 Threaded Mount #58-761 £63.75   Request Quote
  • 3-4 days
    ×
Premier Laser Diode Module/Detector M6 Threaded Mount #90-886 £76.50   Request Quote
  • Contact Us
    ×