eo_logo
 
Product added to cart

Universal Right Angle Bracket, Pair

Universal Right Angle Bracket (#11-157)

×
Stock #11-158 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£208.25
Qty 1+
£208.25
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Note:
Downloadable documents reflect a single right angle bracket (#11-157), not a pair.

Physical & Mechanical Properties

Thickness (inches):
1.0
Width (inches):
6.0
Construction:
Black Anodized Aluminum
Length (inches):
12.0

Threading & Mounting

Mounting Threads:
(9) ¼-20 (M6x1.0) S.H.C.S. Thru-Slots

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Universal Design Works With Metric and English Bench Plates and Breadboards
  • Uses Standard ¼-20 or M6 Socket Head Cap Screws
  • Black Anodized Aluminum Construction

Universal Right Angle Brackets allow our English and Metric Economical Bench Plates to be mounted orthogonally to a Composite Breadboard or another bench plate. These brackets are made from 1" thick black anodized aluminum. Thru-slots on the vertical and horizontal arms of the bracket allow for the use of both M6 and ¼-20 SHCS for mounting, and accommodate breadboard hole spacing of 1" and 25mm. Universal Right Angle Brackets feature a ubiquitous design that enables easy integration of additional components into any benchtop system. For applications that require more structural support, purchase the Universal Right Angle Bracket, Pair (#11-158).

 

Note: Not recommended for use with plates taller than 12” or 300mm.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw