eo_logo
 
Product added to cart

1X ZEISS Tube Lens

See More by ZEISS
1X ZEISS Tube Lens, #13-828

1X ZEISS Tube Lens, #13-828

×
Stock #13-828 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£96.05
Qty 1+
£96.05
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Model Number:
425308-0000-000
Type:
Tube Lens
Note:
Required when using a ZEISS objective with a non-ZEISS microscope
Manufacturer:
ZEISS

Physical & Mechanical Properties

Diameter (mm):
40.00
Length (mm):
12.80

Optical Properties

Focal Length FL (mm):
164.50
Magnification:
1X
Wavelength Range (nm):
380 - 700
Field Number (mm):
25
Entrance Pupil Diameter (mm):
31.6

Threading & Mounting

Mounting Threads:
M36 x 0.75

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Brightfield and Fluorescence Applications
  • Excellent Color Correction and Flatness of Field
  • Oil Immersion Options Available

ZEISS A-Plan Plan Achromat Infinity Corrected Objectives are designed for a variety of routine life science applications. These objectives exhibit excellent color correction and flatness of field that satisfy ISO 19012-1:2013 standards. They are ideal for brightfield inspection of fixed and stained tissues or cells in fluorescence applications. The large field number of 23mm facilitates fast screening of samples. ZEISS A-Plan Plan Achromat Infinity Corrected Objectives are corrected for standard cover slips with 0.17mm thickness.

Note: Tube Lens #13-828 is required when using ZEISS A-Plan Plan Achromat Infinity Corrected Objectives with non-ZEISS Infinity Color Corrected (ICS) microscope systems.

Technical Information

Dimensions (mm)
Stock No. A-Plan A B C D E F G W.D. PFL Mounting Threads
#13-814 2.5X 34.5 6.25 2.75 17.0 22.5 30.0 3.9 10.40 45.06 M27x0.75
#13-815 5X 34.8 7.25 2.75 17.0 22.5 30.0 3.9 10.10 45.06 M27x0.75
#13-816 10X 40.4 4.75 5.25 12.0 22.5 30.0 3.9 4.50 45.06 M27x0.75
#13-817 20X 44.4 7.90 6.30 6.4 22.0 30.0 4.0 0.46 45.06 M27x0.75
#13-818 40X 44.4 8.00 3.30 7.0 21.0 30.0 4.0 0.45 45.06 M27x0.75
#13-819 63X 44.6 8.00 6.60 7.0 22.0 30.0 4.0 0.30 45.06 M27x0.75
#13-820 100X 43.9 10.70 3.20 7.1 19.0 30.0 3.9 0.97 45.06 M27x0.75
#13-821 100X OIL 44.7 9.00 5.70 7.0 19.0 30.0 4.0 0.22 45.06 M27x0.75

Accessories

Title CompareStock Number  Price Buy
Push & Click Filter Cube #72-214 New £254.15   Request Quote
  • Contact Us
    ×
1X ZEISS Tube Lens #13-828 £96.05   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together