eo_logo
 
Product added to cart

Rotary Mount with 4" Post

Rotary Mount with 4" Post and Mounted Polarizer, #52-574

Rotary Mount with 4 #52-572 #58-360
×
Stock #52-573 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£133.45
Qty 1-4
£133.45
Qty 5+
£127.08
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Adjustable - Rotary
Contents of Kit:
Rotary Mount (#52-572)
4" Long ¼-20 Steel Post (#59-000)

Physical & Mechanical Properties

Scale Divisions:
90°-0-90° with 1° increments
Construction:
Black Anodized Aluminum with Steel Post
Travel (°):
360

Threading & Mounting

Thread Type:
M42 x 0.75 (T-Mount)
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

  • Manual 360° Rotation
  • Locking Thumb Screw for Secure Positioning and Alignment
  • Compatible with T-Mount Optic Mounts

The Rotary Optic Mount allows smooth manual 360° rotation of optics for easy relative angular positioning. An ideal alternative for expensive rotary translation stages, this rotary optic mount can be used for aligning prisms, beamsplitters, polarizers and other optical components using a 180° (90°-0-90°) scale with 1° increments. The mount is compatible with T-Mount Optic Mounts. The Rotary Optic Mount is constructed of black anodized aluminum with a stainless-steel lever. #52-573 includes a 4" long stainless steel mounting post #59-000.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Male C-Thread Adapter Plate for #52-572 #58-360 £54.82   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together