eo_logo
 
Product added to cart

¼" x 36" Dual Branch Light Guide

×
Select Specifications
Fiber Bundle Diameter (inches):
Length (inches):
Stock #54-202 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£212.50
Qty 1+
£212.50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Product Downloads

General

Packing Fraction (%):
82.00
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-944
MX: #66-905
Geometry:
Spot Light

Physical & Mechanical Properties

Minimum Bend Radius (mm):
38.1
Fiber Bundle Diameter (inches):
0.250/0.177 (Ø1/Ø2)
Length (inches):
36.00
Length Tolerance (inches):
± 0.5

Optical Properties

Acceptance Angle (°):
68.00
Numerical Aperture NA:
0.55
Fiber Diameter (μm):
50.00
Index of Refraction (nd) - Core:
1.581
Index of Refraction (nd) - Cladding:
1.487
Transmission Loss:
6% per foot at 600nm
Wavelength Range (nm):
400 - 2000

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +107

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Products

 Fiber Bundle Diameter (inches)   Length (inches)   Compare   Stock Number   Price  Buy
0.125/0.089 (Ø1/Ø2) 36.00
0.250/0.177 (Ø1/Ø2) 36.00
0.250/0.177 (Ø1/Ø2) 48.00

Learn More

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.
  • 70% Typical Illuminator Coupling Efficiency
  • Cool, Uniform Illumination
  • Crimped Stainless Steel Terminations
  • Ground and Polished Glass Fibers

Dual Branch Light Guides are single input dual output ground and polished glass fibers that are designed to split the output of a single illumination source. The guides have crimped stainless-steel terminations within a protective sheath. They feature 70% typical illuminator coupling efficiency and provide cool, uniform illumination. Dual Branch Light Guides require an adapter that is dependent on the tip diameter to connect to Fiber Optic Illuminators.

Note: For 1/8" fiber diameters use #38-943, and for ¼" use #38-944.  

Accessories

Title CompareStock Number  Price Buy
0.316" ID, Fiber Optic Adapter SX-6 #38-944 £39.10   Request Quote
  • 3-4 days
    ×
0.316" ID Fiber Optic Adapter MX-6 #66-905 £34.00   Request Quote
  • 3-4 days
    ×

Technical Information

 
Fiber Bundle Diameter Length Dimensions Dual Branch Guides Stock No.
Ø1 Ø2 A B C
0.125" 0.089" 36" 0.187" 0.250" 0.230" #54-199
0.250" 0.177" 36" 0.312" 0.422" 0.410" #54-202
0.250" 0.177" 48" 0.312" 0.422" 0.410" #53-045