eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounting Clamp, 79mm Inner Diameter

Mounting Clamp, 79mm Inner Diameter, #56-026

×
Stock #56-026 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£185.30
Qty 1+
£185.30
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Lens Accessory

Physical & Mechanical Properties

Inner Diameter (mm):
79.0

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • High Resolution Telecentric Lens for Measurement and Gauging
  • Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.06X to 1X

TECHSPEC® GoldTL™ Telecentric Lenses were designed specifically for machine vision and metrology applications. The unique focusable design allows for working distance adjustment, while still providing <0.2° telecentricity. These lenses also feature high resolutions, low distortions, and are available for ½” or 2/3” sensors. TECHSPEC® GoldTL™ Telecentric Lenses have a front filter thread for easy integration of color filters, polarizers or other mounted components. Both the iris and focusing adjustment positions can be fixed by set screws to remain secure in high vibration environments.

Technical Information

Telecentric Lens Mounting Clamp Dimensions
Stock No. A B C D E F G
#56-024 88mm 16mm 34mm 94mm 120mm 101.6mm 50mm
#56-025 85mm 17.5mm 32.5mm 91mm 120mm 101.6mm 48.5mm
#56-026 103mm 39.5mm 107mm 103mm 90mm 55.5mm
#56-027 134mm 55mm 148mm 134mm 122mm 81mm

Accessories

Title CompareStock Number  Price Buy
M62 x 0.75 Mounted IR Cut-Off Filter #49-806 £230.26 Qty 10+ £207.49   Request Quote
  • 3-4 days
    ×
M62 x 0.75 Mounted UV/IR Cut-Off Filter #49-814 £239.89 Qty 10+ £216.25   Request Quote
  • 3-4 days
    ×
Mounted M58 x 0.75 - UV Cut-Off Filter #54-046 £53.41 Qty 10+ £48.15   Request Quote
  • 3-4 days
    ×
Mounted M62 x 0.75 - UV Cut-Off Filter #54-047 £55.16 Qty 10+ £49.90   Request Quote
  • 3-4 days
    ×
Mounted M72 x 0.75 - UV Cut-Off Filter #54-048 £55.16 Qty 10+ £49.90   Request Quote
  • In Stock
    ×
M58 x 0.75 Mounted UV/IR Cut-Off Filter #54-751 £206.62 Qty 10+ £185.61   Request Quote
  • Contact Us
    ×
Mounted M58 x 0.75 Threaded - Blue Filter #54-777 Clearance £51.65 Qty 10+ £46.40   Request Quote
  • 3-4 days
    ×
Mounted M105 x 1.0 - UV Cut-Off Filter #58-648 £380.84 Qty 10+ £361.80   Request Quote
  • Contact Us
    ×
Mounting Clamp, 160mm Inner Diameter #56-873 £370.60   Request Quote
  • 3-4 days
    ×
Mounting Clamp, 110mm Inner Diameter #56-027 £185.30   Request Quote
  • 3-4 days
    ×
Mounting Clamp, 79mm Inner Diameter #56-026 £185.30   Request Quote
  • 3-4 days
    ×
Mounting Clamp, 65mm Inner Diameter #56-025 £186.15   Request Quote
  • 3-4 days
    ×
Mounting Clamp, 68mm Inner Diameter #56-024 £185.30   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together