eo_logo
 
Product added to cart

Multi-Line 150mW, 4 Lines Selectable, Argon-Ion Laser

×
Stock #58-453 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£11,262.50
Qty 1+
£11,262.50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Warm-Up Time (minutes):
5.00
Note:
Output Power (mW) Total: 150
8 @ 457 nm, 40 @ 488 nm, 50 @ 514 nm
Type of Laser:
Argon
Laser Class - CDRH:
IIIb

Physical & Mechanical Properties

Dimensions (inches):
5.06 H x 7.60 W x 13.00 L
Weight (kg):
5.9
Pointing Accuracy (μrad):
<30

Optical Properties

Polarization:
>100:1
Spatial Mode:
TEM00
Wavelength (nm):
457.00 / 488 / 514 / Multi-Line
Beam Diameter (mm):
0.65
Beam Divergence (mrad):
0.95
Color:
Blue-Green

Electrical

Output Power (mW):
150
Power Stability (%):
< ±1
Power Consumption (W):
1500.00
Slow Start Delay (ms):
30000.00
RMS Noise:
30 Hz - 10 MHz: <1%

Hardware & Interface Connectivity

Power Supply:
100 - 265 V AC, 60/50 Hz
Output Type:
Free Space

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ultra-Compact Single Unit with Internal Power Supply
  • Lower Cost per mW of Power
  • Single and Multi-Line Models with Dual Channel Air-Cooled Design
  • Rear Mounted Power Output Control Knob

This line of air-cooled Argon-Ion lasers provides a stable, high quality output beam from a rugged yet efficient package. The wavelength options make these lasers ideal for a variety of scientific and OEM applications. The maintenance-free sealed mirror laser tube is ruggedly supported for exceptional resistance to vibrations and rough handling. Embedded dual cooling fans, combined with an exclusive “Dual Channel” airflow design, provide quiet and highly efficient cooling of the laser tube while isolating the state-of-the-art power supply from potential airborne contaminants. The beam shutter is controlled by a springloaded switch. Remote control of laser function can be achieved via a built-in interface port.

The Argon-Ion Multi-Line laser with wavelength selectable output features a filter wheel assembly allowing the user to select 1 of 3 popular Argon Lines (457nm, 488nm, 514nm) or multi-line output.

Note: If fiber-coupling is required with the selectable wavelength unit stock #58-453, please contact our Engineering Department.

Accessories

Title CompareStock Number  Price Buy
C-mount Bezel Plate #68-214 £84.15   Request Quote
  • 3-4 days
    ×