EO Infinity Corrected Long Working Distance Objectives are made to the highest quality and standards, utilizing a strain-free optical system. They maintain a long working distance and offer high numerical apertures. With resolving power from 5 to 0.34 microns, these objectives work for a wide array of applications. All stated magnifications are based on a tube lens focal length of 200mm. EO Infinity Corrected Long Working Distance Objectives’ mounting thread is M26 x 36 TPI. The objectives work with all Mitutoyo parts and can be placed directly in a system currently utilizing Mitutoyo objectives.
Stock # | A | B | C | D | E | |
2X M Plan APO | #59-875 | 61 | — | 32 | 27.5 | 34 |
5X M Plan APO | #59-876 | 61 | — | 32 | 25 | 34 |
10X M Plan APO | #59-877 | 61.5 | 2.2 | 32 | 25.5 | 34 |
20X M Plan APO | #59-878 | 75 | 3.2 | 32 | 26.7 | 34 |
50X M Plan APO | #59-879 | 82 | — | 32 | 25.5 | 34 |
100X M Plan APO | #59-880 | 92 | — | 32 | 26 | 34 |
50X M Plan APO ULWD | #59-881 | 74.5 | — | 32 | 25.5 | 34 |
100X M Plan APO ULWD | #59-882 | 82 | — | 32 | 26 | 34 |
![]() |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act