eo_logo
 
Product added to cart

Optotune Electrical Lens Driver 4 | EL-E-4

See More by Optotune

Optotune Electrical Lens Driver 4 | EL-E-4, #87-590

×
Stock #87-590 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
£300.05
Qty 1+
£300.05
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Specialty Lens

Physical & Mechanical Properties

Height (mm):
13.00
Length (mm):
77.00
Width (mm):
19.00

Electrical

Maximum Output Update Frequency (kHz):
>100
Operating Current (mA):
-250 to +250
Power Consumption (W):
0.05 - 1.1

Hardware & Interface Connectivity

Connector:
USB Type A (to PC), 0.5mm pitch 6-way FPC (to lens)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Details

  • Designed to Control Optotune Focus-Tunable Lenses
  • Control Range of -250 to +250mA with 12-bit Precision
  • Driver Software Available for Download

Optotune Lens Driver 4 and 4i are simple-to-use tools for controlling Optotune Focus Tunable Lenses. The Optotune Industrial Electrical Lens Driver 4i (#88-940) is designed specifically for Optotune Focus Tunable Lenses with Hirose Connector. The Optotune Electrical Lens Driver 4 (#87-590) is compatible with the Optotune Focus Tunable Lenses with FPC Connector. Optotune Lens Driver 4 and 4i are USB powered and offer 12C sensor read-out for temperature compensation, in addition to rectangular, triangular, or sinusoidal drive frequencies from 0.2 – 1000Hz. These drivers also include an onboard 8-bit, 16MHz microcontroller with 32KB flash memory and are ideal for standalone use or for OEM integration. 
 

Accessories

Title CompareStock Number  Price Buy
6-way Hirose Male/Female Cable, 1m Length #88-941 £96.05   Request Quote
  • 3-4 days
    ×
6-way Male/Female Hirose Cable, 5m Length #23-852 £135.15   Request Quote
  • 3-4 days
    ×
6-way Male/Female Hirose Cable, 3m Length #33-468 £123.25   Request Quote
  • In Stock
    ×

Frequently Purchased Together