Integrating Spheres and Reflectance Standards
New
Ocean Optics Integrating Spheres
- Measure Total Irradiance or Reflectance with Models Optimized for Emission Sources or Surface Illumination
- Ideal for UV–NIR Applications in Materials Testing, LEDs, Lasers, and More
- White Reflectance Standard Provides Stable, Repeatable Reference Measurements
- Compatible with Ocean Optics Spectrometers and Accessories
General Purpose Integrating Spheres
- Ideal for Measuring Light Sources
- Can be Upgraded to Calibrate Sensors and Test Lenses
- Designed for Simple System Integration
Spectralon® White, Grayscale, and Color Diffuse Reflectance Standards
Top Seller
- Suitable for Spectroscopy, Colorimetry, Radiometry, and Machine Vision Applications
- Diffuse Reflectance Independent of Viewing Angle
- Durable, Stable, and Washable
- Serialized Version with NIST Traceable Calibration Certificate and Data Available
Optopolymer® Diffuse Reflecting Film
- Optical PTFE Material with Lambertian Reflection
- High Reflectance from 250 - 2500nm
- High UV Stability and Chemical Resistance
Pre-Mix White Reflectance Coating
- Reflectance Value >97%
- Usable from UV Through Near-IR
- Suitable for Coating Metal and a Variety of Other Materials
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®